Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4F-8686: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4F-8686: Sleeve Bearing (Bushing)
4F-8686: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4F-8686: Sleeve Bearing (Bushing)
4F-8686: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4F-8686

Units of Measure

USMetric
Inside Diameter (mm): 13.0
Inside Diameter (in): 0.51
Outside Diameter (mm): 16.0
Outside Diameter (in): 0.65
Overall Length (mm): 19.0
Overall Length (in): 0.75
Grease Passage: NO GREASE HOLE IN BEARING
Material: P/M Bronze,POWDERED METAL,Alloy Bronze
Type: Straight Sleeve
Approximate Outside Diameter (mm): 16.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 19.0
External Groove: No
Approximate Inside Diameter (mm): 13.0
View More
Compatible Models for part number 4F-8686

TRACK-TYPE TRACTOR

D4D

MARINE ENGINE

D375D D364

PIPELAYER

561B

TRACK LOADER

955C 977D 955H 977H 955K 977K 955L

EXCAVATOR

225 245 215 235

BULLDOZER

955 977A

WHEEL DOZER

834 824B 824

MOTOR GRADER

12G 130G 120G 16 160G 140G 12F 14G 14E 16G

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced