Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-1440: 19.05mm Long Steel Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins4H-1440: 19.05mm Long Steel Spring Pin
4H-1440: 19.05mm Long Steel Spring Pin

Inch

Brand: Cat

Product Images
4H-1440: 19.05mm Long Steel Spring Pin
4H-1440: 19.05mm Long Steel Spring Pin
4H-1440: 19.05mm Long Steel Spring Pin
4H-1440: 19.05mm Long Steel Spring Pin
4H-1440: 19.05mm Long Steel Spring Pin

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-1440
Pin Length - B (in): 3/4
Pin Diameter - A (in): 5/16
Material: Carbon Steel,Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 4H-1440

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT18B IT12 IT28 IT18 IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT28B

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

OFF HIGHWAY TRUCK

789D

WINCH

57H 56H 53 56 55

MOTOR GRADER

18M3 120H 16 14 18 120M 120K 135H 160H ES 12H NA 16M 120H ES 160 140M 140K 140H 140G 16H 16G 140H NA 14M 140K 2 140 14G 12H 12G 24H 12M 24M 12K 14M3 160K 160H 160G 160M 160H NA 16M3 14M-3 135H NA 12H ES 120H NA 140H ES 120K 2

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II

WHEEL SKIDDER

515

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6D SR D6R III D6G2 LGP D6GC D6H II D3C II D7R LGP D8 GC D6T LGPPAT D6R XL D4H III D6R II D3C III D4C III D6T XW D3B D3C D4B D5H XL D6T XL D5C III D7R SERIES D4H D8GC D4C D6F SR D5B D5C D5M D5N D5H D6E SR D6R LS D6C D6D D7G2 D6N XL D6R D6T D6M D6N D6E D6G D6H D7R D7F D6G SR D7G D7H D6 D5 D8R D8K D8N D8H D9G D6R STD D9R D8R II D6T XL PAT D9H D6T XW PAT D6G2 XL D6N LGP D4H XL D4C II D7R II D6R LGP D7R XR

TRACK FELLER BUNCHER

TK1051

PIPELAYER

572R II 587T 587R 578 561N 561M 572R 561D 583R 572G 583K 583H 571G 594H 594 PL87 PL72

MINING EXCAVATOR

5130

TILT-ROTATOR

TRS23

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CB-224B CB-214B

WHEEL TRACTOR

627G 627H 627E 627F 637K

HYDRAULIC CONTROL

163 143 183B 153 141 140

TRACK LOADER

931C II 935C 983 935B 939 933 983B 977H 977K 977L 931B 931C 935C II

SOIL COMPACTOR

825H 825G 825G II

LOCOMOTIVE ENGINE

C175-16

WHEEL DOZER

824H 824G 824G II

LANDFILL COMPACTOR

826G II 826G 826H

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

918F 928G 972H 972K 950G II 950G 962H 962G 988 950H 950K 962K G926 916 980G II G910 G916 926 966H 966K 980K HLG 966K XE 924F 962G II 980H 980G 980K 928F 938G 926E 938F

ENGINE - MACHINE

3516C

RIPPER

8D 977 951 955 3 7 6 5 4 8

TRUCK

789D 793F AC MT4400D AC 777

WHEEL SCRAPER

621 627 651B 633 641B 630B 666B 631D 631C 631B 633B 657B 637K 637B 637D 666 627G 627F 627B 627E 637 641 657 651

TRACTOR

776

BULLDOZER

7SU 6SU 977A 7S LGP 8S 8U 4P 6 5A D5C PATLGP 5S 6A 6S 7A 7S 7U 8A 5A PAT 3P 8SU D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced