Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4H-2613: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4H-2613: Sleeve Bearing (Bushing)
4H-2613: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4H-2613: Sleeve Bearing (Bushing)
4H-2613: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4H-2613

Units of Measure

USMetric
Inside Diameter (mm): 19.0
Inside Diameter (in): 0.75
Outside Diameter (mm): 22.0
Outside Diameter (in): 0.88
Overall Length (mm): 19.0
Overall Length (in): 0.75
Material: P/M Bronze,POWDERED METAL,Alloy Bronze
Type: Straight Sleeve
Approximate Outside Diameter (mm): 22.0
Internal Groove: No
Cross Holes: No
Approximate Overall Length (mm): 19.0
External Groove: No
Approximate Inside Diameter (mm): 19.0
View More
Compatible Models for part number 4H-2613

WHEEL TRACTOR

633E II 627G 637G 657E 627E 627F 637E 623G 621F 631E 623E 623F 657G 621G 631G 651E

PIPELAYER

594H 583K 583H 594

WHEEL SCRAPER

631G 651E 623G 623F 633E 657G 621G 621F 631E 627G 627F 637E 637G 657E

TRACK LOADER

955K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced