Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings4I-1014: RING BACKUP
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings4I-1014: RING BACKUP
4I-1014: RING BACKUP

Backup Ring

Brand: Cat

Product Images
4I-1014: RING BACKUP
4I-1014: RING BACKUP

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4I-1014

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Cross Section Height (mm): 1.5
Cross Section Width (mm): 1.2
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 9.0
Inside Diameter (in): 0.35
Cross Section Height (in): 0.06
View More
Compatible Models for part number 4I-1014

EXCAVATOR

320B S 320-A 320B N 320B L 322B L 345B II 345B L 320 L 325B LN 320-A L 322B LN 325B L 330B L 330C L 330B LN 330C LN 320B 320C 330C 325C 322C

MOBILE HYD POWER UNIT

330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced