Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4I-6897: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4I-6897: Sleeve Bearing (Bushing)
4I-6897: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4I-6897: Sleeve Bearing (Bushing)
4I-6897: Sleeve Bearing (Bushing)
4I-6897: Sleeve Bearing (Bushing)
4I-6897: Sleeve Bearing (Bushing)
4I-6897: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4I-6897

Units of Measure

USMetric
Material: Steel,Alloy Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 80.0
Inside Diameter (in): 3.16
Outside Diameter (mm): 95.0
Outside Diameter (in): 3.75
Overall Length (mm): 85.0
Overall Length (in): 3.35
Approximate Outside Diameter (mm): 95.0
Cross Holes: No
Approximate Overall Length (mm): 85.0
External Groove: No
Approximate Inside Diameter (mm): 80.0
View More
Compatible Models for part number 4I-6897

GENERATOR SET

3512

EXCAVATOR

336E LN 352F 340F 345B II 345B L 345D L 349F L 349F LXE 349D L 385C L 336D2 LXE 336D 336E 336F 349D2 L 336F LN XE 365C L 349D2 375-A L 352F-VG 336D2 L 336F LN 330D LN 340D2 L 336F L 336D L 336F XE 336D2 336F L XE 345C L 349E L 350-A 350-A L 345B II MH 365B II 330D 345D L VG 336D LN 340D L 336D2 L XE 365B L 349E L VG 349D 352F XE VG 324D L 350 L 330D L 365C 385B 336E L 385C 349E 345B 349F 345C 345D 365B

MOBILE HYD POWER UNIT

365C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced