Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home4I-7478: Link
Home4I-7478: Link
4I-7478: Link

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Product Images
4I-7478: Link
4I-7478: Link

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bore To Rail (in)
Track Link Crown Height (in)
Eyebrow Thickness (in)
Description
4I-7478
This part:
4I-7478: Link
Bore To Rail (in)

1.969

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

591-5652
This part:
591-5652: Track Link
Track Pitch (in)

6.75

Bore To Rail (in)

1.969

Track Link Crown Height (in)

0

Description

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

603-9208
This part:
603-9208: Track Link
Bore To Rail (in)

1.969

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

603-9207
This part:
603-9207: Track Link
Bore To Rail (in)

1.969

Track Link Crown Height (in)

0

Eyebrow Thickness (in)

0

Description

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

591-5693
This part:
591-5693: Track Link
Track Pitch (in)

6.75

Bore To Rail (in)

1.969

Track Link Crown Height (in)

0

Description

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

Related parts
4I-7477: Track Link
4I-7477: Track Link

Cat® Track Link 171.45mm Track Pitch, Press Fit, Slip Fit Master

Check Price
4I-7477
4I-7477: Track Link
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert