Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer

Cat® 25.4mm Outer Diameter Charging Alternator Spacer

Brand: Cat

Product Images
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer
4J-9683: 25.4mm Outer Diameter Charging Alternator Spacer

Cat® 25.4mm Outer Diameter Charging Alternator Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4J-9683

Units of Measure

USMetric
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.56
Inside Diameter (mm): 14.0
Length (in): 1.5
Length (mm): 38.0
Material: Steel,Carbon Steel
Outside Diameter (in): 1.0
Outside Diameter (mm): 25.0
Type: Center Hole-slot
Diameter (in): 1.0
Diameter (mm): 25.4
Pin Length (in): 1.5
Pin Length (mm): 38.1
View More
Compatible Models for part number 4J-9683

GENERATOR

SR4

GENERATOR SET

G3306 3306B

WHEEL TRACTOR

650B 660B 666 666B

POWER MODULE

XQG135

HYDRAULIC CONTROL

143 153 151 191 141 163 161 48 181

PETROLEUM GEN SET

G3306B

ENGINE - MACHINE

3304

GEN SET ENGINE

3306 3304 3304B 3306B

MARINE ENGINE

D333C 3304 3306 D330C 3306B 3304B

INDUSTRIAL ENGINE

3304 3306 D330C 3304B 3306B D333C

TRUCK

769 769B

TRACTOR

768B

EXCAVATOR

350-A L

GAS ENGINE

G3306B G3304B G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced