Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4K-3128: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4K-3128: Sleeve Bearing (Bushing)
4K-3128: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4K-3128: Sleeve Bearing (Bushing)
4K-3128: Sleeve Bearing (Bushing)
4K-3128: Sleeve Bearing (Bushing)
4K-3128: Sleeve Bearing (Bushing)
4K-3128: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4K-3128

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 64.0
Inside Diameter (in): 2.5
Outside Diameter (mm): 76.0
Outside Diameter (in): 2.99
Overall Length (mm): 40.0
Overall Length (in): 1.56
Approximate Outside Diameter (mm): 76.0
Cross Holes: No
Approximate Overall Length (mm): 40.0
External Groove: Yes
Approximate Inside Diameter (mm): 64.0
View More
Compatible Models for part number 4K-3128

TRACK-TYPE TRACTOR

D6H XL D6K2 XL D6K2 D6H XR D6T XW D6T LGP D6R III D5H XL D6T XL D4 D5 D6K2 LGP D6GC D6H II D5R2 D6R STD D6K XL D5R XL D6T LGPPAT D5H D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6R XL D6N XL D6R D6T D6M D6N D6R LGP D6R II D6K D6H D6K LGP

RIPPER

D5 951 955 6

BULLDOZER

6 6S 6SU

WHEEL DOZER

824B

WINCH

56H

MOTOR GRADER

16M 18M3 16M3 24 140B 14M-3 14M3 14H NA 16 14 18 12F 12E 16H 16G 14M 16H NA 16GC 14H 14G 14E

RIPPER SCARIFIER

16G

WHEEL LOADER

980B 980 966C 988 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced