Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4K-4709: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4K-4709: Sleeve Bearing (Bushing)
4K-4709: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4K-4709: Sleeve Bearing (Bushing)
4K-4709: Sleeve Bearing (Bushing)
4K-4709: Sleeve Bearing (Bushing)
4K-4709: Sleeve Bearing (Bushing)
4K-4709: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4K-4709

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.76
Outside Diameter (mm): 57.0
Outside Diameter (in): 2.25
Overall Length (mm): 37.0
Overall Length (in): 1.47
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 57.0
Cross Holes: No
Approximate Overall Length (mm): 37.0
External Groove: No
Approximate Inside Diameter (mm): 45.0
View More
Compatible Models for part number 4K-4709

MULTI TERRAIN LOADER

277D 277C 297D 297C 297D2 287C2 297D XHP 287 277C2 287C 287B 287D 297D2 XHP

COMPACT TRACK LOADER

289D 289C 279C2 289D3 279D3 299D XHP 299D 299C 279D 279C 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

289D3 246D 246C 262D3 279D3 252B 272C 272D 272D XHP 262 246D3 268B 256C 252 252B3 262B 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

WHEEL LOADER

924H 924G 924GZ 930G 930H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced