Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt
4L-9337: 3/8''-16 x 1 1/2'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4L-9337

Units of Measure

USMetric
Bolt Length (in): 1.5
Bolt Length (mm): 38.1
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 0.375
Grip Length (mm): 9.52
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 3/8
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 4L-9337

INTEGRATED TOOLCARRIER

IT28 IT18 IT38F IT62G IT62H IT28B IT62G II IT18B

POWER PACK

PR123

MINI HYD EXCAVATOR

307-A 304SR 303 SR 305.5 CR 303CR 304 305 302.7CR 305 CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

TK1051 521B 522B

HARVESTER HEAD

SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT323 SAT325 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC SAT323TSC SAT318T

EXCAVATOR

330 L 345B II 215B 325B L 215C 215D 375-A L 385C FS 345B 307 385C L 219D 330 LN 374D L 325C 345B L 330-A L 231D 385B 385C 320B 320C 235B 235C 235D 365C L 365C 390D 350-A 325B LN 330-A 330-A LN 322B LN 225B 225D 330B LN 330-A L M325C 365C L MH 350-A L 229D 322B L 320B S 320B N 320B L 245D 330C 245B 390D L 330B L 229 225 235 318C 219 385C L MH 375-A 245

PUMP POWER END

WSP255

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 287C2 287C 287D 297D2 297D XHP 277D 277C 277C2 297D 297C

ROTARY MIXER

RM800 RM500B

PETROLEUM TRANSMISSION

CX48 CX38-P892 TH53-E60

PETROLEUM ENGINE

3508C 3508B C9 C175-16 3516 3512 C15 C13 C18 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

SOIL COMPACTOR

815 815K 815B 815F 825H 825G 825C 825B 815F II 825G II

BACKHOE LOADER

416 426 428 438 436

PETROLEUM GEN SET

G3306B C27 C15 C32 3512B 3512C

WHEEL LOADER

960F 988 XE 986K G926 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966G 966M 966R 814K 926E 926M 988F II 986 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 950 950B/950E 990K 990H 972M XE 993K 992D 992C 992G 992K 994F 970F 994K 994H 972G 972M 988GC 950B 950E 950F 930R 930T 936E 936F 938F 990 II 938M 980F II 966F II 966M XE 980B 980C 980F 980H 980G 950F II

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D35HP D30D D250E D250D D250B D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D25D D350E D350D D350E II D300E D300D D300B 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

M325B

ENGINE - INDUSTRIAL

LD700E 3512B 3406B 3406C 3516B 3561B

PNEUMATIC COMPACTOR

PS-200B PF-300C PF-300B PS-150C PS-150B PS-300B PS-300C CW-14 PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

3126 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 C32B 3412E 3412C C32 C27 C18 3176C 3176B 3412 3406 3508B 3516B 3406B 3406C 3408E 3408B 3408C 3512E 3512B 3512C C9.3B 3196 C-9 C15 D330C

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

666B 621E 621G 621F 623G 623F 623E 627G 627F 627E 651E 631G 631E 633E 657G 657E 657B 637K 613C 637E 637G 637D 615C 615 627 611 666 637 657

TRACTOR

784C 784B 768C 768B 772B 772 776D 776C 776B

GAS ENGINE

G379A G3306 G3512H G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G399 G379 G3306B G3304B G3520B G3520J G3508J G3508B G3512 G3516 G3508

PUMPER

SBF214 SPF343 SCT673 CPT372 SPF743 SPF343C SPT343 SPT342 SUF557

FELLING HEAD

SAT630 SAT420

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ2280 PP3516 C32 PM3508 PM3516 PM3512 XQG135

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789D 3508B 772 770 793D 777 775 773 793F 785 793 798

PUMP

WS255 XD WS255 SS

MOTOR GRADER

135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160H 160G 16H NA 12H ES 14H NA 120H 120G 120B 16 140M 140H 140G 143H 163H NA 120H NA 18M3 160H ES 16M 16H 16G 140 14H 14G 14E 12H 12G 120 12F 12E 160H NA 16M3

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

HYDRAULIC SHOVEL

6020 6040 6020B

KNUCKLEBOOM LOADER

559C 2384C 579C 2484C

MARINE ENGINE

3126 3116 C32 MARINE C9 C7 C18 MARINE C18 C12 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B 3208 C30 C32 C9.3 3412 3408 3508C 3508B 3412C 3412E 3412D C280-8

FRONT SHOVEL

235C 385C 5080 5090B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 3508 TH48 CX48-P2300 CX31-C15I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH35-C15I CX35-C18I CX31 TH35-E81

RIPPER SCARIFIER

16G

SOIL FINISHER

TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

C32 MARINE G3412 3512E 3512B 3512C G3516C G3516J G3516H 3516E G3406 G3408 3126 C32 INDUSTRIAL C18 C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3516B 3512E 3512C PR20B C32 3508B

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PR-1000C PR-450 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3516B 3512B 3456 3412 3208 3412C D399 3408 D398B 3304B G3520 G3516B 3508B 3304 D379B 3508 C280-16 3512 3516

RIPPER

953B D5 977 963 953 951 955 943 8D 11 10 3 7 6 5 4 9 8

WHEEL FELLER BUNCHER

TK370 573D TK380 HA870 2570D HA770 563D 543 533 2670D

POWERTRAIN

TR35E44-C9.3B

GENERATOR

SR4HV SR4B SR4BHV SR4 SR5

TRUCK ENGINE

3126 C11 C13

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K 657 651

BUCKET

BUCKET HYD BUCKET BD118 BD121

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621S 627G 627E 627F 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 613C II 613 611 627 637 651 633C 657E 657B 633D 657G 639D 615C 637G 637D 613C 637E 637K

HYDRAULIC CONTROL

163 143 183B 153 141 140

FIELD CULTIVATOR

TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36

TRACK LOADER

933C 935C 935B 939C 973C 951C 951B 953B 977H 953C 953D 977K 953K BS3E 931B 931C 955K 955L 963 973 983 939 933 943 941 953 963B 963C 941B 931C II 935C II

WHEEL DOZER

854G 854K 834G 834H 834B 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 814F II 814 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826B 826G 826H 816K 836H 836G 816B 816F

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

903 902 901

TELEHANDLER

RT80 RT60 RT50 TL1055C RT100 TH103 TH62 TH63 TH82 TH83 RTC60 RT50SA TL1255C

SOIL STABILIZER

SS-250B SS-250

WAGON

613C II

ASPHALT SCREED

AS2251 10 FT 8 FT 10B AS2301

RAKE-POWER BOX

PR190

LOGGER

227

BULLDOZER

834U 834S 6 8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 9SU 7SU 11SU 7S LGP 8S 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

MATERIAL HANDLER

MH3037 MH3049 MH3059

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5H D5E D5G D6E SR D6C D6D D6R D6K D6E D6G D6H D6G SR D4K2 LGP D3K2 LGP D4E SR D4K2 XL D7R XR D6GC D3K2 XL D6R XL D4C III D6K2 XL D5C III D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D6K XL D9T D9R D9L D9N D6G2 XL D6K2 D5K XL D5K LGP D6D SR D6R III D6H II D4K XL D9 GC D4H III D7R SERIES D6K2 LGP D6F SR D3K XL D9 D2 D1 D3 D5 D8 D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D5H XL D7G2 D6K LGP D10T2 D6R STD D8R II DEUCE D4H XL D4C II D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B BG-210B BG600D BG-2255C BG-230D AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP-200 AP600F AP-655C AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3508B 3508C

PIPELAYER

587T 587R 578 561M 561H 561B 561C PL87 583T 583R 583K 572R II 572R 572G 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130B

VIBRATORY COMPACTOR

CS-431C CP-533C CS-433C CS-433B CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CB-614 CB-64 CB-54 CB-214E CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583C CP-653 CB-34 XW CB-34 CS-563C CS-573 CS-583 CS-553 CS-551 CS-323 CS-563 CS-531C CS-533 CS-531 CP-433C CP-433B CS-533C CP-563C CB-545 CB-544 CB-534 CB-634C CB-634D CC-34 CB-224D CB-224E CB-225E CB-334E CB-334D CB-225D CP-563 CP-323 CB-335E CB-335D CP-553 CB-314 CP-533 CS-573C

MOBILE HYD POWER UNIT

365C L 385C L 385C

POWER PACKAGE

C32

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3412C D1500 G3306 3516 3512 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B C9 3516B GEN 3306B G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 C13 XQ350 G3412 3412 C18 C15 C18 MARINE GS 3456 C9.3 DG100 SR5 C27 C32 C175-20 C175-16 G3412C G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C DG80 3406C 3406E G3306B 3516C 3516B 3516E

EJECTOR TRUCK

D400E II 740B 740 730

DISK RIPPER

TL3 930 TL3 730 TL3 530

ROAD RECLAIMER

RM800 RR-250B RM400 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

3516C 3116 C27 C4.4 3408

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

QUICK COUPLER-MWL

QUICK COUPLER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced