Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4L-9852: Element Group Assembly
Home4L-9852: Element Group Assembly
4L-9852: Element Group Assembly

Standard Efficiency Engine Air Filters are your best value for normal duty applications providing larger capacity and quick servicing.

Brand: Cat

Product Images
4L-9852: Element Group Assembly
4L-9852: Element Group Assembly

Standard Efficiency Engine Air Filters are your best value for normal duty applications providing larger capacity and quick servicing.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4L-9852

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Type: Primary
Seal Type: Radial Seal
Depth (mm): 311.2
Depth (in): 12.252
Media Type: Standard
Height (in): 10.409
Width (mm): 264.4
Shape: Round
Height (mm): 264.4
Primary vs Secondary: Primary
Width (in): 10.409
View More
Compatible Models for part number 4L-9852

GENERATOR

SR4

GEN SET ENGINE

3306 3306B

GENERATOR SET

C9 3306B

MARINE ENGINE

D334 D333A 3306 D333B D333C D330A D330B 3306B C9

INDUSTRIAL ENGINE

3304 3306 D330C D320A D333C

GAS ENGINE

G343 G333C G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced