Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings4M-4014: Extension Spring
HomeHardware, Seals, & ConsumablesHardwareSprings4M-4014: Extension Spring
4M-4014: Extension Spring

Crossover Loop

Brand: Cat

Product Images
4M-4014: Extension Spring
4M-4014: Extension Spring

Crossover Loop

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-4014
Outside Diameter (OD) - A (in): 49/64
End Orientation: 180°
Loop Type: Crossover Loop
Wire Diameter - C (in): 0.091
Length - B (in): 8 29/64
Material: Carbon Steel
Spring Type: Extension
View More
Compatible Models for part number 4M-4014

TRACK-TYPE TRACTOR

D3B D3C D9G D3C II

RIPPER

3

TRACK LOADER

931B 955H 931C 931C II

BULLDOZER

3P

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced