Sign in
Inch
Brand: Cat
Inch
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV SR500 SR4 SR5
TRUCK ENGINE
1673C 3306C 3306B C-10 C-12 C-15 C-16 3306 3116 C7 3176 3408B 3406E 3406C 3406B C13 1674 1676 1693 3408 3406 3176B
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT38G IT62G IT24F IT28F IT28B IT18F IT18B
WHEEL TRACTOR-SCRAPER
613G
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
518C 528B 525 518 515 528 530B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
HARVESTER HEAD
SAT223 SAT214 SAT223T SAT422DB SAT322TSC SAT323 SAT325 SAT322 SAT322T SAT318 SAT325T SAT323T SAT318TSC SAT323TSC SAT318T
WATER FORDING TRACTOR
D7R II
EXCAVATOR
215B 325B L 215C 215D 345B 219D 330C FM 345B L 231D 320B 235B 235C 235D 365B 325D FM LL 325D FM 325B LN 365B II 225B 225D 330B LN 330D FM M325C 350-A L 229D 322B L 320B S 320B N 320B L 245D 245B 365B L 325C FM 330B L 229 225 235 219 215 245
WHEEL TRACTOR
660B 641B 666B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 650B 633E II 651B 651E 615C II 631D 631E 631C 631G 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 613B 637D 613C 637E
ROTARY MIXER
RM500B
HYDRAULIC CONTROL
143 141 140 48
VEHICULAR ENGINE
D346 D348 D349
TRACK LOADER
935C 935B 973C 953B 953C 977K 931B 931C 963 973 983 939 933 943 953 963B 963C 931C II 935C II
PETROLEUM ENGINE
C9 C7 3516 3512 C15 C13 C18 C11 2016 3516C 3516B 3512E 3512C 3512B
SOIL COMPACTOR
815 815B 815F CP5 CS5 825G 825C 825G II
BACKHOE LOADER
416 426 428 438 436
WHEEL DOZER
854G 834B 814B 814F 844 824G 824C 814 824G II
LANDFILL COMPACTOR
836 816 826C 816B 816F
GRAPPLE
518 120C 125C
PETROLEUM GEN SET
G3306B C27 C15 C32
TELEHANDLER
TH255C
COMPACT WHEEL LOADER
910
WHEEL LOADER
960F 962G 962L 962K 962M G926 988B 988H 988F G916 966D 966C 966F 966E G936 966G 966L 966M 924F 928F 926E 962 966 972 988F II 980 982 950G II 994 990 916 920 926 930 936 950 982 XE 980 XE 950B/950E 990H 972M XE 992D 992C 992G 972XE 994F 994D 970F 994H 966G II 972G 972M 972L 950B 950E 950G 950F 950K 950M 950L 930R 930T 936E 936F 962G II 938G 938F 990 II 918F 966XE 980F II 966F II 972G II 966M XE 980B 980C 980F 980G 980M 950F II
SOIL STABILIZER
SS-250B SS-250
INDUSTRIAL TRACTOR
TK381
ARTICULATED TRUCK
D35HP D30D D250E D250D D250B D400E II D300E II D400E D400D 740 735 D20D D250E II D25D D350E D350D D350E II D300E D300D D300B D400 D40D
WHEELED EXCAVATOR
M325C MH
WAGON
613C II
PNEUMATIC COMPACTOR
CW12
ENGINE - INDUSTRIAL
LD700E 3512B 3406B
INDUSTRIAL ENGINE
3126 3126B 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C18 3456 3204 3176C 3176B 3412 3406 3406E 3406C 3408E 3408B 3512E 3512B D333C 3196 C4.4 C-9 C11 C13 C15 D330C
WHEEL SCRAPER
641B 666B 621E 621G 621F 621B 623G 623F 623B 623E 627G 627F 627B 627E 651B 631G 633E 657G 657E 657B 637E 637G 637B 615C 627 611 666 637 641 657
ASPHALT SCREED
AS3251C 8-16B AS2252C SE47 V 10-20WB AS2302C AS3301C AS2251 10 FT 8 FT 10B 10-20B AS2302 AS2301
QUARRY TRUCK
777E 775D 775B 773E 771D 771C
LOGGER
227
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
GAS ENGINE
G379A G3512H G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3406 G3516C G3516B G398 G399 G379 G3306B G3304B G3520B G3520J G3508J G3508B G3520 G3512 G3516 G3508
BULLDOZER
834U 834S 6 8SU D5C PAT 10SU 6SU D5C PATLGP 11U 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A
FELLER BUNCHER
FB518
PUMPER
SPF343 CPT372 SPF743 SPF343C SPT342 SUF557
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B
SHOVEL LOGGER
345C
POWER MODULE
3516B 3516C PM3412 TR43-C18L PMG3516 PP3516 C32 PM3508 PM3516 PM3512 XQG135
SITE PREP TRACTOR
586C 2864C
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1300G R1700 XE
OFF HIGHWAY TRUCK
777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 773 793F 789 785 793 798
MATERIAL HANDLER
MH3037 MH3049 MH3059
OEM SOLUTIONS
3412C
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
MOTOR GRADER
135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 24H 160K 160H 160G 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120K 120 GC 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 18M3 160H ES 16M 160 16H 16G 150 14M 140 14H 14G 14E 12H 12G 12K 14M3 120 12F 160H NA 16M3
ROTARY CUTTER
RC7 RC20
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D3C II D6R II D3C III D3B D3C D4B D4H D4C D5R2 D5C D5M D5N D5H D5E D6E SR D6C D6D D6R D6T D6M D6N D6E D6G D6H D6G SR D7R XR D6R XL D4C III D5C III D7R D7F D7G D7H D8T D8R D8L D8N D9G D9R D9L D9N D9H D6R LGP D6R III D6H II D9 GC D4H III 30/30 D5 D8 D10N D10R D11N D11R D6H XL D6H XR D7R LGP D5H XL D6R STD D8R II DEUCE D4H XL D4C II D7R II
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-555E BG-230 AP-200B BG-210B BG600D BG-2255C BG-230D AP355F AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP-200 AP-655C AP-655D AP-650B AP-1050 BG1055E AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 BG655D BG-245C BG500E
MARINE AUXILIARY
3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
C32 MARINE 3304 3306 C9 3516 3512 C18 MARINE C18 C15 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B C30 C32 C9.3 3408 3618 3508C 3508B 3306B 3412C 3412E 3304B
PIPELAYER
587T 587R 561N 561M 561H 561C 583T 572R II 572R 572F 572G 571G 571F 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
FRONT SHOVEL
235C
VIBRATORY COMPACTOR
CB10 CS-431B CB7 CP-533D CP-533C CS-323C CS-433C CS-433B CP-663E CS-653 CS-643 CB-66B CB-534B CB-64B CB-634 CP-34 CB-614 CB-44B CB-68B CB-434B CB-434 CP-643 CP-653 CS-563C CS-563D CS-573 CS-583 CS-34 CS-553 CS-551 CS-323 CS-563 CS-533 CS-531 CP-433C CP-433B CP-323C CS-533C CS-533D CP-563D CP-563C CB46B CB-54B CB-534 CB-334D CP-563 CP-323 CB-335D CP-553 CB-314 CP-533
TECHNOLOGY
AUTOGUIDNC
PETROLEUM PACKAGE
TH48-E80 3508 CX31-C15I CX31-C13I C18 TH35-C11I TH35-C15I CX31
RIPPER SCARIFIER
140G 12G 130G
GENERATOR SET
DE1400 G3520 G3516 G3512 3508 3412C D1500 3304B 3516 3512 D1250 G3516C D1000 G3516H 3508C G3516K 3508B C9 DE1250S 3306B G3512E G3512H G3512K G3406 G3412 3412 C32 GEN SET C18 C15 C18 MARINE GS 3456 C9.3 DE1500 C175-16GENSET C27 C32 DG150 D800 XQP1100 C175-16 G3412C G3520C G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E
ENERGY STORAGE
ECE2500 ECE1500 ECE2000
RECLAIMER MIXER
RM400 RM-350B RM-350 RM500B RM-300 RM-500 RM-250C
ENGINE
C32 MARINE 3512E 3512C G3516C G3516J G3516H 3516E C15 C18 C32B INDUSTRIAL G3520 G3520J G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
PR20B C32 C27
EJECTOR TRUCK
D400E II
COLD PLANER
PR-750B PM-565B PR-1000 PR-450C PM-201 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RR-250B RM400 RM500B RM-350B RM500 RR-250
ENGINE - MACHINE
3116 3114 C27 3304 C4.4 3408 3204 3208
CHALLENGER
55 65 75 75D 75C 75E 35 95E 45 70C 65C 65B 65E 65D 85C 85E 85D
GEN SET ENGINE
3406C 3406B 3516B 3512B 3412 3208 3412C D399 D398B 3304B 3306B POWER SYS G3520 G3516C G3516B G3516 3508B 3306 3304 D379B 3508 3512 3516
RIPPER
953B 963 953 943 11 10 3 7 6 5 4 9 8
BOOM
120C
BATTERY CHARGER
MEC500
TRUCK
793F OEM 775E 775D 777C 777B 777D 777F 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 797B 773B 769 773 777 794 AC 793F CMD 789C 789D 789B 769B 769D 769C 69D 785G 785C 785D 785B 795F AC 793F AC MT4400D AC
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced