Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins4M-5989: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
4M-5989: Track Pin
4M-5989: Track Pin

Cat® Track Pin 44.5mm Outside Diameter, 230.1mm long

Brand: Cat

Product Images
4M-5989: Track Pin
4M-5989: Track Pin
4M-5989: Track Pin
4M-5989: Track Pin
4M-5989: Track Pin

Cat® Track Pin 44.5mm Outside Diameter, 230.1mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
4M-5989
This part:
4M-5989: Track Pin
Overall Length (in)

9.059

Hole Depth (in)

0

Pin Outside Diameter (in)

1.752

Description

Cat® Track Pin 44.5mm Outside Diameter, 230.1mm long

8E-0855
This part:
8E-0855: Track Pin
Overall Length (in)

9

Hole Depth (in)

0

Pin Outside Diameter (in)

1.75

Description

Cat® Track Pin 44.46mm Outside Diameter, Master, 228.6mm long

445-6542
This part:
445-6542: Track Pin
Length (in)

9.06

Diameter (in)

1.75

Overall Length (in)

9.059

Description

Cat® Track Pin 44.53mm Outside Diameter, 230.1mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert