Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits4M-8239: 9.5mm Thick Two Bolt Flange Cover
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits4M-8239: 9.5mm Thick Two Bolt Flange Cover
4M-8239: 9.5mm Thick Two Bolt Flange Cover

Cat® Cover

Brand: Cat

Product Images
4M-8239: 9.5mm Thick Two Bolt Flange Cover
4M-8239: 9.5mm Thick Two Bolt Flange Cover
4M-8239: 9.5mm Thick Two Bolt Flange Cover
4M-8239: 9.5mm Thick Two Bolt Flange Cover
4M-8239: 9.5mm Thick Two Bolt Flange Cover

Cat® Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-8239

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 2.2
Overall Height (in): 0.4
Material: Carbon Steel,Alloy Steel
Overall Width (mm): 55.9
Overall Length (in): 3.2
Overall Height (mm): 10.2
Overall Length (mm): 81.3
View More
Compatible Models for part number 4M-8239

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

TR43 TR43-C18L TR43-E44

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G

OFF HIGHWAY TRUCK

789G 777G 777E 789D 793D 777 775 773 793F 785D 789 785 793

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

WINCH

54H 57H 56H 56 55 59 58 59N 59L 58L

MOTOR GRADER

24 24H 24M

ROTARY CUTTER

RC20

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6R III D6G2 LGP D6H II D10 D11 D8 GC D5R LGP D9 GC D4H III D6R II 30/30 D7R SERIES D4H D5R2 D6N OEM D5M D5N D5H D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D9 D6 D5 D8 D7 D6N LGP D10N D10R D10T D11N D11R D11T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D5H XL D6T XL D8GC D5R XL D7G2 D7R D7F D7G D7H D8T D8R D8K D8L D10T2 D8N D8H D9G D6R STD D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT DEUCE D6G2 XL D4H XL D7R II D6R LGP

PIPELAYER

572R II 587T 587R 578 561N 561M 572R PL83 PL87 PL72 583T 583R 572G 583K 571G 589 594H 594

WATER FORDING TRACTOR

D7R II

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH55

GENERATOR SET

3508B

WHEEL TRACTOR

615C II 615 611 615C

HYDRAULIC CONTROL

163 183B 153

TRACK LOADER

977H 977K 977L 955H 983B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E70 TH55FT-E90

SOIL COMPACTOR

825 815 825H 825G 825K 825C 815F II 815K 815B 815F 825G II

EJECTOR TRUCK

D400E II

WHEEL DOZER

854G 854K 844H 844K 834 844 834G 834H 834B 834K 854 814B 824H 824G 824C 824K 814F II 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816K 836H 836G 836K 816 826C 826G 826H 826K 816B 816F

WHEEL LOADER

960F 972G 972H 972K 972M 972L 988GC 950B 950E 950F 986H 986K 988B 988G 988H 988F 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 814K 936E 936F 990 II 966 972 966 GC 988F II 986 980 982 980GC 988 994 990 993 992 980G II 936 980F II 966F II 980K HLG 950B/950E 990K 990H 972G II 993K 992D 992B 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994D 970F 966G II 982M 950F II

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D300E D300D D300B D400E D400D D400 D40D

TRANSMISSION

TR35

RIPPER

951 955 7 6 5 4 9 8 8D 11 10

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C7.1 C9.3B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 775G OEM 769D 769C 785 789 793 793D 793B 793C 793F 69D 773E 785G 773D 773G 773F 773G OEM 785C 785D 773B 785B 777 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

TRACTOR

772B 784C 784B 776 776D 776C 776B 768C

BULLDOZER

824S 834U 834S 6 9SU 8SU 955 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced