Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4M-8547: STUD
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds4M-8547: STUD
4M-8547: STUD

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
4M-8547: STUD
4M-8547: STUD
4M-8547: STUD
4M-8547: STUD
4M-8547: STUD

Double End Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-8547

Units of Measure

USMetric
Stud Thread Size (in): 1/2-13
Thread Size (in): 1/2-13
Overall Length (in): 6.5
Material: STEEL,Low Alloy Steel
Stud Type: Double End Threaded Stud (rod)
Material Description: Steel
Overall Length (mm): 165.0
View More
Compatible Models for part number 4M-8547

GENERATOR SET

3508B

TRUCK ENGINE

1673B 1673

ENGINE

C15

PETROLEUM ENGINE

C15 C18

COLD PLANER

PM-201

TRACK-TYPE TRACTOR

D8 D8T D8R

ROTARY DRILL

MD6380 MD6310

PIPELAYER

PL83 PL87 583T 587T

INDUSTRIAL ENGINE

C15 C18

TRUCK

777

FRONT SHOVEL

385C

TRACTOR

776

EXCAVATOR

390D 385C L 390D L 365C L 390F L 385C FS 365C L MH 385C L MH 365C 374F L 385C 374D L

MOBILE HYD POWER UNIT

365C L 385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced