Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
HomeHydraulicsOther Hydraulic Components4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter
4M-8973: Hydraulic Fitting 90 Degree Steel Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4M-8973
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 4M-8973

UNDERGROUND ART TRUCK

AD22

INTEGRATED TOOLCARRIER

IT14G

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

QUICK COUPLER

QUICK COUP PIN GRAB

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC

WINCH

59N 59L 58L

MOTOR GRADER

18M3 120H 120G 24 16 18 135H 160H ES 12H NA 16M 120H ES 140H 140G 140H NA 14M 130G 143H 16GC 12H 12G 24H 24M 160H 160G 140M 2 160H NA 16M3 135H NA 12H ES 14H NA 163H NA 160M 2 120H NA 140H ES

ROTARY CUTTER

RC20

WHEEL SKIDDER

525C

TRACK-TYPE TRACTOR

D10 D11 D9 GC D3G D4G D4E D5G D7G D9 D8L D10T2 D9E D9R D9L D9N D10N D10T D11R D11T

ASPHALT PAVER

AP-655D AP1055 AP500 AP655 BG555E PE636 AP-1000E AP-1000F AP-555E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP-600D AP555 BG1000E AP455 AP655F L AP600F AP1000

MARINE ENGINE

C32

MARINE AUXILIARY

C32

TRACK FELLER BUNCHER

TK732 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 522 521 2590 1390 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

589 PL83 PL87

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

EXCAVATOR

312E 312F 324D 312D 324E 314D CR 312F GC 315 GC 324E LN 325D L 315 313 313D2 314E CR 324D L 325D 312D2 312D L 328D LCR 313 GC 314D LCR 329D L 324E L 312E L 329E L 313F L 311F LRR 329D 329E 314F CR 314E LCR 313F LGC 315F LCR 245 245D 245B

COMPACT TRACK LOADER

285XE 275 285 275XE

GENERATOR SET

3508B

WHEEL TRACTOR

651E 627 621 623 637 631K 631C 631G 623G 623F 633C 657E 621F 657G 621G 627G 627F 637G 637K

TRACK LOADER

955L

SOIL COMPACTOR

815B

DEMOLITION AND SORTING

G306

WHEEL DOZER

844 814B 854K 844H 844K

LANDFILL COMPACTOR

816B

COMPACT WHEEL LOADER

930 938 926 914G

TELEHANDLER

TH103

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962 982XE 966 972H 972K 972M 972 972L 966 GC 972 XE 966 XE 986 966XE 980 982 950G II 988GC 950B 950E 980GC 962H 986H 988 950H 950K 962L 986K 962K 950M 950L 962M 994 990 993 980G II 980XE 988G 988H 926 924 930 938 966D 966E 966H 966G 966L 966K 930K 966M 930M 950 982 XE 980 XE 962M Z 950M Z 950B/950E 950GC 966K XE 990K 990H 950 GC 972G II 972M XE 993K 966M XE 924H 992D 924K 962G II 980C 992C 980H 980G 980L 980K 992K 972XE 980M 938H 938K 990 II 938M 994F 926M 994H 966G II 982M

WIDE BODY TRUCK

707

GEN SET ENGINE

3456 C-12

RIPPER

9 8

WHEELED EXCAVATOR

M314 M315 M315GC

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 D330C

ASPHALT SCREED

AS2302C SE50 VT AS2252C SE60 V AS2302 SE50 V SE60 VT XW SE60VT XW SE47 VT

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

WHEEL SCRAPER

651E 657E 637K

TRUCK

785 789 793 797 773G LRC 770G 793D 793B 793C 793F 772G 69D 773E 785G 773D 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 785B 793F CMD 775G 775F 772G OEM 793F OEM 775E 795F AC 789C 789D 789B 777D 777G 777F 775G OEM 772 770 775G LRC 770G OEM 769D

TRACTOR

784C 784B

BULLDOZER

8S 9U 8A 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced