Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-0260: 6.35mm Shaft Diameter Lip Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Product Images
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip Seal

Lip seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-0260
Shaft Diameter (mm): 6.0
Material: Fuel Fluid,Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic,Stainless Steel
Bore Diameter (mm): 19.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 4N-0260

PUMPER

HT400

GENERATOR

SR4B SR4

TRUCK ENGINE

1673C 3406C 3406B 3306C 3306B 3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT28B IT18B

LOAD HAUL DUMP

R1300 R1300G

MOTOR GRADER

120G 120B 140B 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16G 140H NA 140 14G 14E 12H 12G 120 160H 160G 12F 16H NA 160H NA 12H ES 14H NA

WINCH

528 518 54H 57H 56H 53 57 56 55 54

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D3C II D8 GC D4H III D3B D3C D4B D4H D4C D4D D4E D6F SR D5B D5C D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D5 D4E SR D6H XL D6H XR D6GC D5H XL D8GC D7G2 D7R D7F D7G D7H D8R D8N D8R II D6G2 XL D4H XL D4C II

WHEEL SKIDDER

518C 528B 525 518 515 528 545 530B 508

MARINE ENGINE

3304 3306 D330C 3406B 3406C 3306B D333C 3304B

PIPELAYER

587R 578 572R 561D 561C 583R 572F 572G 571G 571F

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C 5080

EXCAVATOR

330 L 215B 215C 215D 375-A L E300B 225B 225D 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 330-A L E240 EL240 235B 235C 235D E180 245D 330B 245B E300 EL180 350-A 330B L 229 225 235 219 215 330-A 375-A 330-A LN 245 EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

3304B 3306B 3406C

WHEEL TRACTOR

615C II 615 611 627 621 623B 623E 623F 621B 621E 621F 621S 615C 627B 627E 627F

RECLAIMER MIXER

RM-350B RM-350 RM-250C

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 935C 935B 943 941 953 973C 951C 951B 941B 977K 977L 931B 931C 955K 955L 931C II 935C II

SOIL COMPACTOR

815 825G 825C 815B 815F

COLD PLANER

PM-465

WHEEL DOZER

814B 824G 824C 814F 814 824G II

LANDFILL COMPACTOR

826G II 816 826C 826G 816B 816F

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

972G 950B 950E G926 G910 G916 966D 966C 966F 966E G936 966G 930R 930T 936E 936F 926E 916 920 980G II 926 930 936 950 980F II 966F II 950B/950E 980B 980C 980F 980G 970F

ROAD RECLAIMER

RR-250B RR-250 RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3304 3306 3204

CHALLENGER

65 65C 65B 65D 70C

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304

ARTICULATED TRUCK

D35HP D30C D30D D250E II D35C D250E D250B D25D D25C D350E D350D D350C D300E II D300E D300D D300B D400E D400D D400 D40D

RIPPER

D5 977 963 953 951 955 943 3 7 6 5 4 8

WHEELED EXCAVATOR

W330B

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3204 3304 3306 3406B 3406C 3408B 3306B D333C 3304B D330C

WHEEL SCRAPER

621E 621F 621B 623F 623E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 627 611 637

BULLDOZER

824S 6 825 8SU D5C PAT 7SU 6SU 7S LGP 8U 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced