Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineFuel SystemFuel Pumps4N-1101: Fuel Transfer Pump
Home
EngineFuel SystemFuel Pumps
4N-1101: Fuel Transfer Pump
4N-1101: Fuel Transfer Pump

Cat® Fuel Transfer Pump moves fuel from the storage tank to the fuel injection system, maintaining a steady supply for engine operation in the equipment

Brand: Cat

Product Images
4N-1101: Fuel Transfer Pump
4N-1101: Fuel Transfer Pump

Cat® Fuel Transfer Pump moves fuel from the storage tank to the fuel injection system, maintaining a steady supply for engine operation in the equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
4N-1101
This part:
4N-1101: Fuel Transfer Pump
Length (in)

8.3

Height (in)

6.5

Description

Cat® Fuel Transfer Pump moves fuel from the storage tank to the fuel injection system, maintaining a steady supply for engine operation in the equipment

20R-0965
This part:
20R-0965: Cat® Reman 3408/3412 Fuel Transfer Pump
Length (in)

8.3

Height (in)

8

Description

Cat Reman 3408/3412 Fuel Transfer Pump

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert