Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-1946: 0.8mm Thick Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick Gasket

Gasket

Brand: Cat

Product Images
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-1946
Material: Rubber & Cork, Rubber & Fiber Gasket,Rubber Gasket Gasket
Overall Width (mm): 84.0
Overall Length (mm): 127.0
View More
Compatible Models for part number 4N-1946

PUMPER

SCT673 SPS342 SPT342

UNDERGROUND ART TRUCK

AE40 AD55B AD60 AD63 AE40 II AD45 AD40

GENERATOR

SR500 WEG SR4 SR5 SR4B

TRUCK ENGINE

3408B 3408

POWER MODULE

XQG400 C32 PM3412

OFF HIGHWAY TRUCK

777 775 773 777G 777E

WINCH

59N 59L 58L 59 58

OEM SOLUTIONS

3412C

MOTOR GRADER

24 24H

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6040 FS 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D11 D9 GC D6T D8L D10T2 D9R D9L D9N D10N D10R D10T D11T

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

3408B 3408C C32B C30 C32 C32 MARINE 3412C 3412E 3412D 3412 3408

MARINE AUXILIARY

C32B C32

PIPELAYER

589

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

M325C

SHOVEL

6040

PETROLEUM PACKAGE

TH48-E70 CX35-P800

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 657E 633D 639D 637G 637D 637E

GENERATOR SET

DE1400 D1250 DE1000S D1000 C27 3412C C32 D1500 DE1250S G3412 D800 XQP1100 3412 C32 GEN SET CG137-12 G3412C DE1250 C32 GENSET 3408C CG137-08 C32B DE1500

ENGINE

C32 MARINE G3412 C32 INDUSTRIAL C32B C32B INDUSTRIAL G3408 C27 INDUSTRIAL G3412C

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

3412E C27 C32

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-565 PR-750B PM-565B

WHEEL DOZER

844 834B 854 854K 844H 844K

LANDFILL COMPACTOR

836

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

988F II 990 993 992 988B 988F 990K 990H 993K 924G 992D 992C 992K 990 II

ENGINE - MACHINE

C27 3208 3408

GEN SET ENGINE

3408B 3408C G3412C DE1100 3412 POWER SYS 3412C DE800S 3408 3516

RIPPER

10 9 8

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 3408E 3408B 3408C C32B 3412 3412E 3412C CG137-08

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 657E

TRUCK

773G LRC 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 775G LRC 769D 769C

GAS ENGINE

CG137-08 CG137-12 G3412 G3408C G3408B G3408

TRACTOR

776C 768C 772B

BULLDOZER

10SU 8S 8U 9C 9U 9S 834U 834S 10U 8A 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced