Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-4725: Engine Front Housing Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-4725: Engine Front Housing Gasket
4N-4725: Engine Front Housing Gasket

Gasket

Brand: Cat

Product Images
4N-4725: Engine Front Housing Gasket
4N-4725: Engine Front Housing Gasket
4N-4725: Engine Front Housing Gasket
4N-4725: Engine Front Housing Gasket
4N-4725: Engine Front Housing Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-4725
Height (mm): 80.06
Material: Rubber Gasket Gasket
Overall Width (mm): 96.0
Overall Length (mm): 114.0
Thickness (mm): 0.79
Length (mm): 114.45
View More
Compatible Models for part number 4N-4725

WHEEL TRACTOR

621 627B 621B 627E 623B 627F 621E 621F 623E 623F

WHEEL SCRAPER

621E 623F 621F 627F 623E 621B 627E

TRACK LOADER

983B

SOIL COMPACTOR

825G

FRONT SHOVEL

5080

EXCAVATOR

375-A 245 245D 245B 375-A L

WHEEL DOZER

814B 824G

MOTOR GRADER

16G

LANDFILL COMPACTOR

826G

WHEEL LOADER

980G II 980F 980G 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced