Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-9337: 0.787mm Thick Governor Fuel Return Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return Gasket

Gasket

Brand: Cat

Product Images
4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-9337
Material: Rubber Gasket Gasket
Overall Width (mm): 22.0
Overall Length (mm): 56.0
View More
Compatible Models for part number 4N-9337

GENERATOR

SR4

WHEEL TRACTOR

627 627B 613B

TRUCK ENGINE

1673C 3306

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

941B 977K 977L 951C 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

WINCH

528 55

MOTOR GRADER

12G 120G 140B 120 140G 12F 130G 140 14G 14E

WHEEL LOADER

920 980B 930 966C 950 930R 930T

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D4D D4E D5B D6C D6D

GEN SET ENGINE

3306 3304

RIPPER

977 951 955 6 5 4

MARINE ENGINE

D333C 3304 3306 D330C

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 639D 627B 637 637B 637D

EXCAVATOR

225 235 215

BULLDOZER

6A 6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced