Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4N-9467: 9.6mm Inner Diameter Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings4N-9467: 9.6mm Inner Diameter Bearing
4N-9467: 9.6mm Inner Diameter Bearing

Straight Sleeve Bearing

Brand: Cat

Product Images
4N-9467: 9.6mm Inner Diameter Bearing
4N-9467: 9.6mm Inner Diameter Bearing
4N-9467: 9.6mm Inner Diameter Bearing
4N-9467: 9.6mm Inner Diameter Bearing
4N-9467: 9.6mm Inner Diameter Bearing

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-9467
Description: STRAIGHT SLEEVE BEARINGS - SRK
Approximate Outside Diameter (mm): 13.0
Material: Stainless Steel
Inside Diameter (mm): 9.616
Internal Groove: No
Cross Holes: No
Outside Diameter (mm): 12.751
Approximate Overall Length (mm): 9.0
External Groove: No
Notes: Radial Holes: No
Approximate Inside Diameter (mm): 10.0
Length (mm): 9.0
View More
Compatible Models for part number 4N-9467

GENERATOR

SR4

WHEEL TRACTOR

627 627B

TRUCK ENGINE

1673C 3306

TRACK LOADER

977K

SOIL COMPACTOR

815

LOAD HAUL DUMP

R1700G R2900G R2900

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120 140G 12F 140 14G 14E

WHEEL LOADER

980B 992G 966C

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7F D7G D5 D6C

GEN SET ENGINE

3306 3304

MARINE ENGINE

D333C 3304 3306 D330C

PIPELAYER

572F 572G 571G 571F 561C

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

627 639D 627B 637 637B 637D

EXCAVATOR

235

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced