Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4P-1701: Cooler Mounting Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
4P-1701: Cooler Mounting Kit
4P-1701: Cooler Mounting Kit

Fuel Cooler Mounting Kit

Brand: Cat

Product Images
4P-1701: Cooler Mounting Kit
4P-1701: Cooler Mounting Kit
4P-1701: Cooler Mounting Kit
4P-1701: Cooler Mounting Kit
4P-1701: Cooler Mounting Kit

Fuel Cooler Mounting Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 4P-1701
Width (mm): 160.0
Height (mm): 63.5
Material: Carbon Steel
Length (mm): 254.0
View More
Compatible Models for part number 4P-1701

GENERATOR

SR4

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

GENERATOR SET

3508 3508C 3516 3516B 3508B 3512 3512C 3512B

POWER MODULE

PM3508

MARINE AUXILIARY

3512C 3512B 3508B 3516B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

3512B 3512C 3516B 3508 3512 3516

LOCOMOTIVE ENGINE

3508C 3516C 3516B 3508B 3512E 3512C 3512B

PETROLEUM ENGINE

3516B 3508B 3512C 3512B 3516 3512

GAS ENGINE

G3512 G3516

PETROLEUM PACKAGE

3508 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert