Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4P-2467: Spring Gp
HomeEngineFuel SystemFuel Pumps4P-2467: Spring Gp
4P-2467: Spring Gp

Governor Spring

Brand: Cat

Product Images
4P-2467: Spring Gp
4P-2467: Spring Gp
4P-2467: Spring Gp
4P-2467: Spring Gp
4P-2467: Spring Gp

Governor Spring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-2467

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 38.1
Length (in): 4.0
Length (mm): 101.6
Height (in): 1.5
View More
Compatible Models for part number 4P-2467

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28F

WHEEL HARVESTER

550 570 580

TRACK LOADER

953C 963B 963C

WHEEL LOADER

928F 938G 938F 950G 950F 962G 950F II

TRACK-TYPE TRACTOR

D5M D6M

FORWARDER

574

WHEEL SKIDDER

535B 525B

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116 3114

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B AP-1050 BG-240C AP-900B BG-260C AP-1000 AP-1000B BG-245C

PIPELAYER

561M

INDUSTRIAL ENGINE

3126 3116 3114

WHEEL FELLER BUNCHER

TK370 TK380 543 533

EXCAVATOR

E240C E240B EL240B EL240C

VIBRATORY COMPACTOR

CS-533 CS-531 CS-573 CP-563 CB-634C CB-634D CP-533D CP-533C CS-573C CS-573D CS-583 CS-533C CS-533D CB-634 CP-563D CB-434 CS-531D CS-563 CS-563C CS-563D CP-563C CS-583C CS-583D CS-531C CP-533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced