Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4D-9986: 23.47mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring Seal
4D-9986: 23.47mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4D-9986

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 23.47
Inside Diameter (in): 0.924
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 119
View More
Compatible Models for part number 4D-9986

TRUCK ENGINE

1673C 3306 3114 3116

INTEGRATED TOOLCARRIER

IT62G IT24F IT12B IT14F IT38H IT38G IT14B IT38F IT28G IT28F IT18F IT38G II

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 535C 535B 545C 525C 525B 525 518 515 545 508

FORESTRY PRODUCTS

548 558 568

EXCAVATOR

345B II 349D L 320-A L 215B 325B L FM538 320-A S 320-A N 325-A 333 GC 320D2 322B LN FM548 214B 322N 322-A LN 349E L 330D2 225B 213B 322B 322C 352F XE VG 224B 212B 345C 345D 336 MHPU 548 320D2 GC 349F L 352F-VG 558 206B 326F L 205B FM558 326F 322-A 538 325B 349D FM568 330GC 349E 349F 352F 322B L 324E L 345C L 330 GC 325-A L 323D L 322 L 330D2 L 326D2 L 345D L 320N 320B 235B 235C 211B 320B S 320B N 330F 320B L 345B II MH 245D 330C 245B 320 L 349F LXE 325-A FM L 325 LN MH3040 340MHPU 349E L VG EL240B EL240C 326 GC 349 GC 320E L 325B LN E240C E240B 326D2 349D2 323D2 L 325 L 326GC 330D L 322-A L E120B 322-A N 352 UHD 229 349 225 325-A LN 330D MH 336 GC 349D2 L 352 350 214B FT 355 235 E110B 326 329E L 322 LN 345D L VG 320-A 330 215 336 333 330F L EL200B 329F L 335F LCR E200B 245 329D2 L 322C FM 320D2 L 329D2 M318 345C MH M320

WHEEL TRACTOR

613C II 613 623B 623E 633D 639D 627B 627E 613B 613C

HEX BASED SPL SOLUTION

352F OEM

COMBINE HARVESTER

460

HYDRAULIC CONTROL

163 153

TRACK LOADER

963 973 935C 935B 943 941 953 973C 973K 951C 963D 963B 951B 963C 963K 953B 977H 941B 953C 953D 977K 953K 931B 955H 931C 955K 955L 931C II 935C II

SOIL COMPACTOR

815 815K

BACKHOE LOADER

442D 430D 426B 438C 426C 438D 438B 416 424D 426 428 436C 436B 446D 446B 420D 432D 438 436 446 416C 428D 416D 428B 416B 428C

WHEEL DOZER

854K 844K 844 834G 834K 854 814K 814

LANDFILL COMPACTOR

836 816K 816

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910F 910E 930 938 926

WHEEL LOADER

960F 950G 950F 962G 950K 962L 962K 950M 950L 962M 988B 988G 988K 966C 930H 930K 930M 950GC 814K 924F 924H 924K 928F 938G 938F 938H 938K 938M 926M 962 918F 928G 928HZ 994 990 993 920 926 924 930 938 950 962M Z 950M Z 924HZ 990K 950 GC 938G II 993K 980C 992C 992K 994D 994K 994H 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D20D D250D

WHEELED EXCAVATOR

W345C MH MH3040 W345B II M325B

INDUSTRIAL ENGINE

3126 3116 3114 3304 3306 D333C D330C

ASPHALT SCREED

AS2251 10 FT 8-16B 8 FT 10-20WB 10-20B AS2301

WHEEL SCRAPER

666B 657B 623E 613C 627E 666 657

LOGGER

227

TRACTOR

772

BULLDOZER

D5C PAT 8S 8U 9C 9U 9S 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 8A 3S 5A PAT 3P 4A

LOAD HAUL DUMP

R1300

OFF HIGHWAY TRUCK

789D 793D 785D 793

MATERIAL HANDLER

MH3250 MH3260 MH3032 MH3040

WINCH

518 54H 53 57 55 54 59 58 59N 59L 58L

MOTOR GRADER

120H 120M 120K 120 GC 135H 120M 2 163H 140K 140H 140G 130G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 140H NA 140 16GC 14H 12H 12G 24H 12M 12K 120 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6D SR D6R III D6G2 LGP D3C II D6XE D5R LGP D4H III D6R II 30/30 D3B D3C D4B D6K2 LGP D4H D4C D4D D6F SR D6N OEM D5B D5C D5M D5N D5H D5E D6C D6D D6N XL D6T D6M D6N D6E D6G D6G SR D6 D5 D8 D7 D6 XE D6N LGP D10N D10R D6K2 XL D5H XL D5R XL D6K LGP D7G D8L D9G D6K XL D9L D9N D9H DEUCE D6G2 XL D4H XL D6K2 D4C II D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP500 AP655 BG-240C BG555E AP-900B PE636 AP400 AP-1050B AP-800D AP-800C BG-260D BG-260C AP600 AP555F AP500F AP655F AP-600D AP-500E AP655F L AP600F AP-655C BG-2455D BG-2455C AP-1000B AP-1000D AP-555E BG-230 AP-1050 AP-1055B AP-1055D BG600D AP-1000 BG-2255C AP555 AP455 BG-245C BG500E

MARINE ENGINE

3126 C7.1 3116 3304 3306 D330C D333C

HAMMER

100 H100S 130 H130S 115 H45S H120S H100 120 H50 H120CS H45 H63 70S H70 H160S H90C H140CS H180S 70 63 H90CS H63S H50S 160 H160CS H70S H115S

PIPELAYER

561M 561C PL61 572G 594H

MINING EXCAVATOR

5110B

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563D CP-563C CB-634 CB-634C CB-634D CP-563 CD-54 CB-434 CS-583C CS-583D CP-533 CS-573C CS-573D CS-563C CS-563D

MOBILE HYD POWER UNIT

352FMHPU 330 MHPU 349E L HVG TH43-C18 336F 345C 345C L

RIPPER SCARIFIER

140G 130G 12G

GENERATOR SET

XQ230 3512 C6.6 C7.1

RECLAIMER MIXER

RM-500

MARINE TRANSMISSION

7251 7241 7271 7261 7211 7231 7221

ENGINE

3126

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM820 PM825 PM822 PM620 PM622

FOREST PRODUCTS

OTHER

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

COMBINE

470 465 460

RIPPER

953B D5 977 963 953 951 955 943 3 6 5 4 9 8

MARINE GEAR

3192 7251

BOOM

120C

TRUCK

789D 793D 785D 773

WHEEL FELLER BUNCHER

TK370 TK380 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced