Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4P-3629: Compressor Clamp
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4P-3629: Compressor Clamp
4P-3629: Compressor Clamp

Cat® 187.7 mm Diameter Compressor Clamp for turbocharger cartridge

Brand: Cat

Product Images
4P-3629: Compressor Clamp
4P-3629: Compressor Clamp

Cat® 187.7 mm Diameter Compressor Clamp for turbocharger cartridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-3629

Units of Measure

USMetric
Width (mm): 208.3
Height (mm): 40.6
Length (in): 8.2
Height (in): 1.6
Length (mm): 208.3
View More
Compatible Models for part number 4P-3629

GENERATOR

SR4 LC51XX SR4B

WHEEL TRACTOR

627G 627H 637G 637K

TRUCK ENGINE

C7 C9 C-10 3406C 3406B C-9

GENERATOR SET

C18 GEN SE C9 C9 GEN SET D250GC D300GC XQP300 C18

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 637K

PETROLEUM ENGINE

C9 C32

SITE PREP TRACTOR

586C

POWER PACK

C18

TRACK-TYPE TRACTOR

D7R SERIES D7R II

ENGINE - MACHINE

C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

65C 65D MTC735 MT765 MTC745 MT755 MTC755 MT745 MTC765 MT735

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK752 TK751 TK711 TK741

PIPELAYER

572R II

INDUSTRIAL ENGINE

C9 C18 C-9 3412E 3408C

WHEEL SCRAPER

627G 637E 637G 637D

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330C LN 330C L 330C 330C FM 330C MH

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced