Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4P-3683: Engine Water Pump
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components4P-3683: Engine Water Pump
4P-3683: Engine Water Pump

Cat® Water Pump used in the engine

Brand: Cat

Product Images
4P-3683: Engine Water Pump
4P-3683: Engine Water Pump
4P-3683: Engine Water Pump
4P-3683: Engine Water Pump
4P-3683: Engine Water Pump

Cat® Water Pump used in the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-3683

Units of Measure

USMetric
Width (mm): 236.2
Height (mm):
Length (in): 14.3
Height (in): 7.0
Length (mm): 363.2
Kit Contains: Water pump, water pump gear, water pump cover, water pump shaft, water housing pump, impeller pump, ball bearing, retaining ring, gaskets, seals, bolts, washers, plugs
View More
Compatible Models for part number 4P-3683

ENGINE - MACHINE

3116

TRUCK ENGINE

3116

INDUSTRIAL ENGINE

3116

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced