Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4P-3819: Hexagonal Flange Bolt
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups4P-3819: Hexagonal Flange Bolt
4P-3819: Hexagonal Flange Bolt

Cat® M6x1 Hexagonal Flange Bolt

Brand: Cat

Product Images
4P-3819: Hexagonal Flange Bolt
4P-3819: Hexagonal Flange Bolt
4P-3819: Hexagonal Flange Bolt
4P-3819: Hexagonal Flange Bolt
4P-3819: Hexagonal Flange Bolt

Cat® M6x1 Hexagonal Flange Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-3819

Units of Measure

USMetric
Bolt Length (in): 0.866
Bolt Length (mm): 22.0
Bolt Type: Hex Flange Head
Coating: Zinc
Grip Length (in): 0.118
Grip Length (mm): 3.0
Hand of Thread: RH
Length (in): 1.0
Material: Low Alloy Steel,Sealants / Adhesives Adhesive,Alloy Zinc
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Height (in): 0.5
Width (mm): 12.7
Locking Feature: Adhesive
Height (mm): 12.7
Thread Size (dia x pitch) (mm): M6x1
Length (mm): 25.4
View More
Compatible Models for part number 4P-3819

PUMPER

SPS342 SPT342 SCT673

GENERATOR

SR500 SR4 SR5 SR4B

TRUCK ENGINE

3406C 3406B

POWER MODULE

PM3508 PM3516 PM3412

LOAD HAUL DUMP

R2900

OFF HIGHWAY TRUCK

798 AC

MOTOR GRADER

24H

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D9 GC D10N D10R

MARINE AUXILIARY

3516C 3512C 3512B 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 C175-16 3406E 3516B 3516C

PIPELAYER

587R

STABILIZER MIXER

SM-350

EXCAVATOR

245D

PETROLEUM PACKAGE

3508

WHEEL TRACTOR

623B 651B 623E 623F 651E 621B 657E 621E 621F 621 627B 627E 627F

GENERATOR SET

G3516 C175-20 3412 G3512 C175-16 G3508 3516 3512 3512C SR5 3508 3412C 3406E 3516C

RECLAIMER MIXER

RM-250C RM-350

ENGINE

C175-16 C175-20 3516C 3508PETROL 3512C

LOCOMOTIVE ENGINE

PR20B 3512C 3508

PETROLEUM ENGINE

3512 3516C C175-16

EJECTOR TRUCK

D400E II

COLD PLANER

PM-565B

WHEEL DOZER

814B

ROAD RECLAIMER

RR-250 RR-250B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

3406E 3412 3608 G3412C 3412C 3516B 3508 3512 3508B 3516

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D

ENGINE - INDUSTRIAL

3512B 3406B

INDUSTRIAL ENGINE

C175-16 3412 3406E 3406C 3512 3412E 3412C 3516 3408E 3508

TRUCK

797F

WHEEL SCRAPER

623F 623E 627F 621E 621F 621B

GAS ENGINE

G3412 G3408C G3408B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced