Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings4P-4366: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings4P-4366: Compression Spring
4P-4366: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Product Images
4P-4366: Compression Spring
4P-4366: Compression Spring
4P-4366: Compression Spring
4P-4366: Compression Spring
4P-4366: Compression Spring

Cat® Compression Spring stores energy, resists axial force, and returns to shape after compression, ensuring stability in demanding applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-4366
Material Description: Steel
Notes: Solid Length: 10.86, Free length: 49.3, Assembled Length: 39, Load at Assembled Length: 11.1, Total Coils: 8.65, Spring Rate NMM: 1.08
Wire Diameter - C (in): 1.2
Material: Alloy Steel
Coating: Phos/oil
View More
Compatible Models for part number 4P-4366

PUMPER

HT400

WHEEL TRACTOR

627E 627F 621E 621F 623E 623F

TRUCK ENGINE

3406C 3406B

RECLAIMER MIXER

RM-350

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WINCH

57H

MOTOR GRADER

16H NA 16G

WHEEL LOADER

980C 980F 980F II

TRACK-TYPE TRACTOR

D8N

SOIL STABILIZER

SS-250

ROAD RECLAIMER

RR-250

RIPPER

8

PIPELAYER

578

STABILIZER MIXER

SM-350

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

621E 623F 621F 627F 623E 627E

BULLDOZER

8U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced