Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4P-5745: Governor Control Assembly
HomeEngineFuel SystemFuel Pumps4P-5745: Governor Control Assembly
4P-5745: Governor Control Assembly

Governor Control

Brand: Cat

Product Images
4P-5745: Governor Control Assembly
4P-5745: Governor Control Assembly

Governor Control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-5745

Units of Measure

USMetric
Width (mm): 66.04
Height (mm): 66.04
Length (in): 6.1
Material: Sealants / Adhesives Adhesive
Height (in): 2.6
Length (mm): 154.94
View More
Compatible Models for part number 4P-5745

ENGINE - MACHINE

3116

ARTICULATED TRUCK

D20D D250D

TRUCK ENGINE

3114 3116

ASPHALT PAVER

BG-260C BG-2455C AP-1000B AP-1050B BG-245C AP-1055B

MARINE ENGINE

3116 3126

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3116

TRACK LOADER

963B 963C

BACKHOE LOADER

446D 446B

EXCAVATOR

320B S 320B N 320B L 322B L 325B LN 325B L 322C FM 320B 322C 322B LN

WHEEL LOADER

960F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced