Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
LADDER CLIP
Brand: Cat
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
580B 570B
POWER PACK
C18
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
MINI HYD EXCAVATOR
303.5E2 CR 302.5C 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.6 301.5 305.5D 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307E 308E2CR 308E 308D 305.5 GC 305.5 CR 308E2 CR 307E2 308E2SR 308.5 304 305 303 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391
HARVESTER HEAD
SAT322T SAT323T SAT322TSC SAT323 SAT322 SAT318 SAT323TSC
EXCAVATOR
349D L 324D 320D3 GC 320D3 336D2 L 323F 322C 548 325D L 558 374D L 323F OEM 330C FM 538 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 320D RR 345D L 320C 320D 320E 314E LCR 323F L 365C 365B 349F LXE 320D FM RR 336D LN 320E L 325D FM 330C L 320D FM 312D2 GC 349D2 L 329D 330C LN 325D MH 330C MH 345C MH 336D 336E 336F 314D CR 335F 336F XE 325C L 330B LN M325C 320D LRR 336D L 312D2 L 324D L 312D L 322B L 324D FM LL 323F LN 374F 345C L 323E L 336F LN 330C 330D 390F L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 340D2 L 325C FM 340F L UHD 330B L 319D L 328D LCR 340F L LRE 325F LCR 340D L 335F LCR 312 GX 312 GC 385C L MH M312 M315 M318 M320 345B II 325B L 315D L 374F L 385C FS 345B 345C 345D 385C L 336F L XE 312C L 314E CR 349D 340F 345B L 314D LCR 336F LN XE 385B 385C 365C L 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 325B LN 349D2 336D2 318D L 568 FM 313D2 LGP 349 324D FM 352 355 320 318D2 395 365B II 324D LN 374 311D LRR 312C 312D 326D L 3101 352F XE VG 330D FM 320D2 FM 365C L MH 315C 313D 312D2 352F 336F L 336D2 GC 336F LNXE 336E LN 336E LH 313D2 GC 390D L 319D LN 320F L 313D2-GC 313D2 330D L 330D MH 329D L 319D 330D LN 319C 568 FM LL 318C 345D L VG MH3022 MH3024 336D2 XE M320GC 322C FM
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM TRANSMISSION
TH55-E70 CX48-P2300 TH48-E80 TH48-E70 TH55FT-E90 CX48 CX38-P892 TH53-E60 CX38-P800
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C175-16 3516 3512 C15 C18 C27 C32 C-15 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDCONSOLE COMMANDSTATION COMMAND
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
584 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725 740 745 730 735 725C 730C2 D400E II 725C2 740 GC 730C 735C 735B 735 OEM D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M320GC M315D2 MH3026 MH3024 M315GC M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M312 M320 M319 M317 M330D M325C MH M318D MH M322D2 M322D M322C W345B II
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300C PF-300C CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
C15 LD700E G3512 3512B 3516B 3561B CG170-16
INDUSTRIAL ENGINE
3126B C-12 C-15 C-10 C-16 G3520H C32 C27 C18 C9.3 3508B 3516B 3516C 3512E 3512B 3512C C9.3B 3196 C4.4 C-9 C11 C13 C15 3126 3512 3056E 3516 3508 G3520 C7 C9 C32B 3412E 3412C C7.1 3456 3176C 3176B C175-16 3412 3406E 3408E 3408B 3408C C2.2 CG137-08
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621G 623G 627G 627F 631G 637K 637E 637G 637D 651E 657G 657E 657B 657
SPRAY AR
CAT WDS
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3606 G3408C G3408B G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
772B 776D 776C 784C 784B
PUMPER
SPS342 SPS343 SCT673 CPT372 SPP101 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
POWER MODULE
3516B 3516C TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ2280 C32 C18 TR43 PM3508 PM3516 PM3512 TR43-E44
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
PUMP
WS305 XD WS273 XD WS223 SS WS255 SS
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060 6030 T4 6030 T2 6015B
KNUCKLEBOOM LOADER
559C 539 2384C 579C 2484C
MARINE ENGINE
3196 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B C12 MARINE 3616 3612 3176C 3176B C32 MARINE C9 C7 C-12 3408B 3406C 3406E C30 C32 3412 3508C 3508B C175-16 3412E 3412D C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5090B
PETROLEUM PACKAGE
3508 CX31-P600- TH31-E61 CX35-C18I CX31 TH35-E81 TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13I TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
RECLAIMER MIXER
RM800 RM500B RM-500 RM-250C RM-300
ENGINE
C175-16 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C C32 MARINE G3412 G3408C G3406 G3408 C32 INDUSTRIAL 3516PETROLEUM C9 INDUSTRIAL C13B G3520 G3520J G3520H 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PM-102 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B DE1100 G3520 G3508 G3516 G3512 3508B 3508 3512 3516 3406E 3608 3606 G3412C C13GENSET 3412C 3616 DE800S POWER SYS G3516C G3516B C15 GEN SE C-12 C280-16
TRANSMISSION
CX38-P892 TR16-C7.1
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD6640 MD5125 MD5075C
RIPPER
3 9
COMBINE
470 465 460
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 573
TRACK-TYPE LOADER
973
GENERATOR
SR500 XQP500 XQP550 SR4 SR5 SR4B SR4BHV LC51XX
TRUCK ENGINE
3126B 3126E 3116 3126 3408B 3406E 3406C 3406B 3176B G3306 C-10 C-12 C-18 C-15 C-16 C7 C9 C-9 C11 C13 C16 C15 C18 3408
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 545C 525 515 545 555D 535D 535C 535B 525D 525C 525B
RETROFIT AFTERTREATMNT
SCR
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 631K 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 637K 633E II 651B 651E 651 657E 657B 657G
HEX BASED SPL SOLUTION
320E
TRACK LOADER
933C 935C 939C 973C 973D 973K 931C BS3GII 963D 963C 963K 953C 953D 953K 963 973 939 933 953 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
AG TRANSMISSION
TA19-M4WD TA19-M2WD
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
TELEHANDLER
TH337C TL1055D TH336C TH103 TL1255 TH514C TH82 TH83 TH1255 TH210 TH215 TH0842 TL1055 TH407C TH62 TH63 TH406C TH1055 TH0642 TH414C TL1255D TH417C
SOIL STABILIZER
SS-250B
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
ASPHALT SCREED
SE60 V AS2251 AS2301 SE50 V
LOGGER
322C
BULLDOZER
D5C PAT D5C PATLGP 9SU 5A PAT 9U 4P
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
QUICK COUPLER
FUSION
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MARINE PRODUCTS
3512B
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3049 MH3059 M325D MH MH3295 M325D L MH
WINCH
53 59N 59L 58L
BACKHOE
D3 931
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3C D4G D4H D4C D5C D5M D5N D5G D6R D6T D6M D6N D6K D6E D6G D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D7H D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE 30/30 D6K2 LGP D6F SR D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II DEUCE D4C II
ASPHALT PAVER
AP1055 AP655 BG-240C AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F BG1055E BG-225C AP555 AP-900B AP300F BG-260D BG-260C AP655F AP-755 BG1000E BG-2455D BG-2455C BG-230 BG600D AP355F AP-1050B AP-600D AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG655D BG-245C AP1000
MARINE AUXILIARY
C32 C32B 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B 3608
PIPELAYER
561N 561M 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CP12 GC CC-34 CC-24 CP-54B CS44B CP-56B CP-573E CP76B CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP11 GC CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-44B CB-434B CB-434D CB-434C CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CS-56 CS11 GC CS-54 CS-56B CS-54B CS-531 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-634C CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 349D L 349E L HVG 325C 325D 385C 323F OEM TH43-C18 336F 336D 336E 330D 330C 365C L 390F 385C L 336D L 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 DE33GC G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B C4.4 D450GC C3.3 GEN S DE1250S C18 I6 DE50GC G3512E G3512H G3512K C13 XQ375 C18 GENSET C13 XQ350 DE450GC 3412 CG137-12 C32 GENSET DG200 CG137-08 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DG150 XQP1100 C3.3 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B G3306B C3.3DE33E0 3516C 3516B 3516E DE1400 DE500 G3306 D400GC DE660GC 3512B GENS XQP30 C18 GEN SE C6.6 D1250 D550GC C9 3516B GEN C2.2 D350GC 3306B DE450SGC 3516C GEN SET G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C15 I6 C18 MARINE GS DG450 C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE C175-20 DE500SGC C175-16 G3412C DE1250 3406C 3406E C1.5
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
ROAD RECLAIMER
RM600 RM500 RM800 RR-250B RM500B
WIDE BODY TRUCK
707
ENGINE - MACHINE
3516C C-12 C9 3408 3176C C32 C27 C4.4 C-9
CHALLENGER
MT765 MT755 MT745 MT735 MT700 95E 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835 MT800
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR121 SR117 SR118
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8
QUICK COUPLER-MWL
QUICK COUPLER
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
LADDER CLIP
Brand: Cat