Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines4P-9696: Fuel Filter Lines Tube Assembly
HomeEngineFuel SystemFuel Lines/High Pressure Lines4P-9696: Fuel Filter Lines Tube Assembly
4P-9696: Fuel Filter Lines Tube Assembly

Cat® 7.74mm Inner Diameter Fuel Filter Lines Tube Assembly connects the fuel filter to the fuel system components

Brand: Cat

Product Images
4P-9696: Fuel Filter Lines Tube Assembly
4P-9696: Fuel Filter Lines Tube Assembly
4P-9696: Fuel Filter Lines Tube Assembly
4P-9696: Fuel Filter Lines Tube Assembly
4P-9696: Fuel Filter Lines Tube Assembly

Cat® 7.74mm Inner Diameter Fuel Filter Lines Tube Assembly connects the fuel filter to the fuel system components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-9696

Units of Measure

USMetric
Material: STEEL,Carbon Steel,Alloy Mixed: Metal
Outer Diameter (mm): 10.0
Outer Diameter (in): 0.4
Approximate Overall Length (mm): 193.0
View More
Compatible Models for part number 4P-9696

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3116 3114

EXCAVATOR

320B S 322N 320B N 320B L 325 LN 322-A LN 322B L 320N 325-A LN 325B LN 325-A L 320-A L 325-A FM L 325B L 322 LN 322C FM 320B 320-A S 320-A N 322B 322C 320-A 322-A 325-A 320 L 322 L 325 L 322B LN 325B 322-A L 322-A N

VIBRATORY COMPACTOR

CB-634C CB-634D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced