Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-7054: 18.64mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring Seal
5F-7054: 18.64mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5F-7054

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 18.64
Inside Diameter (in): 0.734
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 210
View More
Compatible Models for part number 5F-7054

TRUCK ENGINE

3306C 3306B C-12 3306 3114 3116 3126 C7 1676 1693

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38G IT14B IT38F IT62G IT24F IT28G IT28F IT28B IT18F IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535B 525B 518 528 530B 508

MINI HYD EXCAVATOR

308E2 CR 308 309 306

TOOL BAR

4

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 325-A 214B E300B 322N 322-A LN 213B 322B 322C 212B 219D EL300 330 LN 325B 350 L 330-A L 231D 320N 320B 235B 235C 211B 235D E300 325 LN 350-A 325B LN E120B 330-A 330-A LN EL300B 322B LN 225B 225D 330B LN 224B 330-A L 206B 350-A L 205B 229D 322-A 322B L 325-A L 322 L 320B S E180 320B N 320B L 330B 320 L 325-A FM L EL180 EL240B EL240C 330B L E240C E240B 325 L 322-A L 322-A N 229 225 325-A LN 214B FT 235 E110B 322 LN 320-A 219 215 EL200B E200B 245 322C FM M318 M320

WHEEL TRACTOR

660B 641B 623B 623G 623E 623F 621B 621R 621E 621F 621G 621S 627B 627G 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 613C II 615 611 627 621 623 637 641 651 657 666 657E 657B 633D 657G 639D 637G 637D 637E 637K

COMBINE HARVESTER

460

HYDRAULIC CONTROL

193B 192 193 191 183 184 181 182 165 172 173 163 161 143 183B 153 150 151 141 140 50 41 48 44 173B

TRACK LOADER

935C 935B 973C 953B 977D 977H 953C 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 931 943 953 963B 963C 931C II 935C II

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

815B 815F 825B

PETROLEUM TRANSMISSION

CX48-P2300 TH48-E80 TH53-E60

BACKHOE LOADER

446 446D 446B

WHEEL DOZER

834K 814B 814F 844K 834 824B 844 824C 824

LANDFILL COMPACTOR

836 826B 836K 816B 816F

GRAPPLE

518 120C 125C

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

960F 962G G926 G910 G916 966D 966C 966F 966E G936 966G 966R 924F 924G 928F 926E 928G 988 995 990 992 916 926 930 936 950 950B/950E 990K 992B 994F 970F 994K 972G 950B 950E 950G 950F 930R 930T 936E 936F 938G 938F 918F 980F II 966F II 980C 980F 950F II

TELEHANDLER

RT80 TH330B TH220B RT100 TH350B TH460B TH360B TH560B TH580B TH340B

SOIL STABILIZER

SS-250B SS-250

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250D D250B D400E II D300E II 725C2 730C 725 740 735B 730 735 OEM 735 725C 730C2 D20D D250E II D25D D25C D350D D350C D300D D300B 730 EJECTOR 740B

WHEELED EXCAVATOR

W330B M325B

PNEUMATIC COMPACTOR

PF-300

INDUSTRIAL ENGINE

3126 3116 3114 3304 3306 3306B 3304B 3204 C175-16 D398 D399 D379 D342 D343 D398B D353C D353E D353D D379B

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

666B 621E 621F 621B 623G 623F 623B 623E 627F 627B 627E 630B 657E 657B 637K 613C 637E 637D 639D 666 657 651

SPRAY AR

CAT WDS

GAS ENGINE

G342C

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

BULLDOZER

834S 6 8SU 955 D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 826B 824C 825 824 9SU 834 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AE40 AE40 II AD55 AD45 AD40

LOAD HAUL DUMP

R1700 II

OFF HIGHWAY TRUCK

796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 773 793F 789 785 793 798

WINCH

53 57 56 55 54 59 58 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140M 3 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 160H 160G 160M 140M 3 AWD 14M-3 12H ES 120H 120G 120B 16 14 18 140B 140M 140H 140G 143H 12M 3 160M 3 120H NA 18M3 160H ES 160 16G 14L 150 140 14G 14E 12H 12G 12M 14M3 120 12F 12E 160H NA 16M3

ROTARY CUTTER

RC20

BACKHOE

D4 D3 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3B D3C D4B D4H D4C D4D D4E D5B D5C D5M D5H D5E D6E SR D6D D6R D6M D6E D6G D6H D7E D6G SR D4E SR D7R XR D8GC D7R D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6G2 XL D7E LGP D6D SR D6H II D9 GC 30/30 D7R SERIES D6F SR D9 D3 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D7G2 D10T2 D8R II DEUCE D4C II D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-240C AP-900B BG-260C BG-2455C AP-1000B AP-1050B AP-1050 AP-1055B AP-1000 BG-245C

MARINE ENGINE

3126 3116 3304 3306 D353E D353C D353D D379A D379B D397D D375D C140 D398A D398B D337F D399 D342C D364 D342 D343 C175-16 D326F 3306B 3304B

PIPELAYER

587T 587R 578 561M 561C PL83 PL87 583T 583R 583H 572R II 572R 572G 571G 589 594H 594

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CP-533D CP-533C CP-663E CS-653 CS-643 CB-535B CB-634 CB-214B CB-434 CP-643 CS-583E CS-583C CS-583D CP-653 CS-563C CS-563D CS-563E CS-573 CS-583 CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563E CP-563D CP-563C CB-534 CB-524 CB-523 CB-522 CB-521 CB-523B CB-525 CB-525B CB-634C CB-634D CB-224B CP-563 CP-573E CP-533 CS-573C CS-573D CS-573E

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

3508B 3306B C175-16GENSET C175-20 C175-16

RECLAIMER MIXER

RM-350B RM-350 RM-250C

MARINE TRANSMISSION

7211 7221

ENGINE

C175-16 C175-20 3126

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM-565B PM-465 PM-201 PM-565

ROAD RECLAIMER

RR-250B RR-250

GEN SET ENGINE

D399 D398B 3304B 3306B 3116 3114 3306 3304 D379B

ENGINE - MACHINE

3116 3114 3304 3306 C4.4 3204

CHALLENGER

55 65 75D 75C 75E 35 95E 45 70C 65C 65B 65E 65D 85C 85E 85D

COMBINE

470 465 460

RIPPER

953B D5 977 963 953 951 955 943 9D 9B 8D 8B 11 10 3 7 6 5 4 9 8

BOOM

120C

CABLE CONTROL

118 119 129

WHEEL FELLER BUNCHER

TK370 TK380 543 533

TRUCK

793F XQ 793F OEM 775E 775D 777C 777B 777D 777F 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 797F 797B 773B 769 772 770 773 777 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 785C 785D 785B 795F AC 793F AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced