Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4P-9963: 1.6mm Inner Diameter Fuel Injector Line
HomeEngineFuel SystemFuel Pumps4P-9963: 1.6mm Inner Diameter Fuel Injector Line
4P-9963: 1.6mm Inner Diameter Fuel Injector Line

Cat® 1.6mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Product Images
4P-9963: 1.6mm Inner Diameter Fuel Injector Line
4P-9963: 1.6mm Inner Diameter Fuel Injector Line

Cat® 1.6mm Inner Diameter Fuel Injector Line with Collar and Swivel Nut on Both Ends

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4P-9963

Units of Measure

USMetric
Width (mm): 304.8
Height (mm): 50.8
Length (in): 18.0
Height (in): 2.0
Length (mm): 457.2
View More
Compatible Models for part number 4P-9963

TRACK LOADER

963

WINCH

518

MOTOR GRADER

120G 130G

GRAPPLE

518 120C 125C

WHEEL LOADER

936E 936F 950B/950E 936 G936 950B 950E 930R 930T

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D5H XL D4H D4E D4E SR D5H D4H III D4H XL

WHEEL SKIDDER

525 518 515 518C

ENGINE - MACHINE

3304

GEN SET ENGINE

3304 3304B

RIPPER

D5 963 5

BOOM

120C

INDUSTRIAL ENGINE

3304 3304B

EXCAVATOR

219D 215D 229D 225D

BULLDOZER

5P 5S

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced