Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings4S-5875: Ring-Retaining
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings4S-5875: Ring-Retaining
4S-5875: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Product Images
4S-5875: Ring-Retaining
4S-5875: Ring-Retaining
4S-5875: Ring-Retaining
4S-5875: Ring-Retaining
4S-5875: Ring-Retaining

Cat® Retaining Ring (External)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-5875

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel,Alloy Mixed: Metal
Thickness (in): 0.06
Thickness (mm): 1.6
View More
Compatible Models for part number 4S-5875

MULTI TERRAIN LOADER

297D 297C 297D2 287C2 297D XHP 287C 287B 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 289D3 249D3 299D XHP 239D 299D 299C 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

INTEGRATED TOOLCARRIER

IT38H

SKID STEER LOADER

249D3 226D3 289D3 226D 262D3 232D 252B 272C 272D 272D XHP 268B 232D3 252B3 262B 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

TRACK LOADER

955K 955L

WHEEL LOADER

938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced