Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
HomeHydraulicsOther Hydraulic Components4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter
4S-6399: 36.10mm Long Straight Fluid Carrying Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-6399
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 4S-6399

GENERATOR

WEG SR4B SR4

TRUCK ENGINE

C7 1673C 3306C 3306B 3126B 3406 3126E 3306 3208 3116 3126

INTEGRATED TOOLCARRIER

IT12

GEN SET-MILITARY

3608

POWER PACK

C18

TRACK SKIDDER

527 517 D4HTSK II

WHEEL SKIDDER

525B 525 518 528

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

EXCAVATOR

225B 225D M325C 229D 231D 235B 235C 235D 229 225 235

PUMP POWER END

WSP223 WSP255 WSP305

WHEEL TRACTOR

651B 631D 641B 613 623B 621B 657B 633D 639D 627B 637D

HYDRAULIC CONTROL

48 143 141 140

TRACK LOADER

935C 931 931C 931C II 935C II

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

3516 3512 C9 C32 3516C 3516B C175-16 C280-12 3512E 3512C 3512B

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 950B 950E 950F G910 936E 936 950 950B/950E 980B 992C

SOIL STABILIZER

SS-250

ARTICULATED TRUCK

D44B D35HP D30C D30D D250E II D35C D250E D250B D25D D25C D350E D350D D350C D300E II D550B D300E D300D D300B D400E D400D D400 D40D

ENGINE - INDUSTRIAL

3512B G3606B 3516B LD700E 3561B

INDUSTRIAL ENGINE

C32 C18 3304 3306 C175-16 3412 3512 3516 3508B 3508 D398 D379 3516B D346 D398B 3408E 3408B 3408C C7 C9 3512B 3512C 3306B C32B C9.3B D333C 3412E 3412C C11 C13 C15 D330C D379B

ASPHALT SCREED

10 FT 8 FT

QUARRY TRUCK

775B 771C

LOGGER

227

TRACTOR

772B 784C 784B 776 776D 776C 776B 768C

GAS ENGINE

G398 G399 G3304 G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J G3606 G3508B G3412 G3408C G3516J G3408 G3406 G3516B G3512 G3516 G3508

BULLDOZER

D5C PAT 4S 4P 10C D5C PATLGP 10S 10U 3S 5A PAT 3P 4A

PUMPER

SPF343 SCT673 CPT372 SPF343C SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD63 AD30 AD45 AD40

FELLING HEAD

SS-56 HF221 HF201 HFW222 HFW232 SH-58

POWER MODULE

PP3516 PM3512 PMG3516

LOAD HAUL DUMP

R1600G R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R2900 XE R1700 XE R1300G II

OFF HIGHWAY TRUCK

789G 794 AC 3508B 789 785

MATERIAL HANDLER

MH3037

OEM SOLUTIONS

3412C

WINCH

54H 53 55 54

PUMP

WS223 WS305 XD WS255 WS223 XD WS223 SS WS255 XD WS255 SS WS273 XD

MOTOR GRADER

120G 140G 130G 16G 14G 14E 12G 160G 12F

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D3C II D10 D11 D3B D3C D4H D4C D4E D5B D5C D6E SR D6D D3 D11T D10T2 D9H D4C II

ASPHALT PAVER

AP-800 AP-800B AP-1050 AP-1000 AP-1200

TRANSMISSION-MILITARY

CX28

MARINE AUXILIARY

C32 3512 3608 3516C 3516B 3512C 3512B 3508B 3508C

MARINE ENGINE

3196 C12 MARINE 3176C 3176B C30 C32 3304 3306 3412 C9 3408 3516 3512 3508 C-12 3616 3618 C12 D379A 3612 D379B D330C 3508C 3508B 3408B 3408C 3406E D346 D398A D398B 3516B 3516C 3512C C280-16 C280-12 C175-16 3306B 3512B D333C 3412C 3412E 3412D 3304B C280-6 C280-8

PIPELAYER

594H

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-553 CS-551 CB-614 CP-553 CB-314

PETROLEUM PACKAGE

3508 CX31 CX31-P600

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3412C 3516 3512 C6.6 G3516B 3508C C175-16GENSET 3508B C9 C4.4 C175-20 C175-16 G3520B 3306B G3520H 3512C 3512B 3408C 3406C 3516C 3516B 3516E

ENGINE

C175-16 C15 C18 C13B G3516J C32B INDUSTRIAL G3406 G3520J 3512PETROL 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

PR20B 3516 3516B 3612 3512B 3508B

COLD PLANER

PR-1000C PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250

ENGINE - MACHINE

3408 C27 3208

CHALLENGER

75C 85C

GEN SET ENGINE

3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B D398B 3304B 3512B 3306B G3516B 3508B 3306 3304 D379B 3412 3208 3412C 3508 C280-16 3616 3408 3512 3516

RIPPER

3 4 10

WHEEL FELLER BUNCHER

2670D

TRUCK

794 AC 789B 769C 785 789 785G 773B 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced