Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home4S-8472: Precleaner Hood Assembly
Home4S-8472: Precleaner Hood Assembly
4S-8472: Precleaner Hood Assembly

Cat® Precleaner Hood Assembly

Brand: Cat

fallback-image
4S-8472: Precleaner Hood Assembly

Cat® Precleaner Hood Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-8472

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Height (mm): 205.0
Overall Height (in): 8.1
Outlet Inner Diameter (in): 9.055
Outlet Inner Diameter (mm): 230
Thread Size (in): 3/8-16
Outside Diameter (in): 14.0
Height (in): 8.059
Width (mm): 355.6
Outside Diameter (mm): 356.0
Height (mm): 204.7
Housing Material: Metal
Width (in): 14.0
View More
Compatible Models for part number 4S-8472

PUMPER

SPP101

GENERATOR

SR4

MOTOR GRADER

16G

WINCH

57H

TRACK-TYPE TRACTOR

D7R D7H D8K D8H DEUCE 30/30

PIPELAYER

583K

EXCAVATOR

245

RIPPER SCARIFIER

16G

GENERATOR SET

3306B

WHEEL TRACTOR

627 621 615C 627B 627H 627E 623B 615C II 623E 621B 615 621R 621E 611 621S

RECLAIMER MIXER

RM-300

TRACK LOADER

983B

PETROLEUM ENGINE

C7

SOIL COMPACTOR

825C 815B 815F

WHEEL DOZER

814F 814B 824C

LANDFILL COMPACTOR

816F

WHEEL LOADER

966F II 980B 992B 980C 980F 966D 966F 966E 970F 992 980F II

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3406B 3412 3406 3408B 3408C 3408 3412C 3306B

ARTICULATED TRUCK

D35C D350E II D400 D300B D400E D250B D40D D400D D25D D25C D350E D350D D350C D35HP D30C D30D

RIPPER

7

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 C7 3306B 3412 3406C 3126B 3406 3408B

WHEEL SCRAPER

621E 621B

BULLDOZER

824S 825 7SU 7S 7S LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced