Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components4T-2069: 1 1/8-12-2A Thread Square-Drive Plug
HomeHydraulicsOther Hydraulic Components4T-2069: 1 1/8-12-2A Thread Square-Drive Plug
4T-2069: 1 1/8-12-2A Thread Square-Drive Plug

Cat® Drain Plug

Brand: Cat

Product Images
4T-2069: 1 1/8-12-2A Thread Square-Drive Plug
4T-2069: 1 1/8-12-2A Thread Square-Drive Plug

Cat® Drain Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-2069

Units of Measure

USMetric
Width (mm): 40.64
Height (mm): 25.4
Length (in): 1.6
Material: Carbon Steel,Alloy Steel
Length (mm): 40.64
Height (in): 1.0
View More
Compatible Models for part number 4T-2069

GENERATOR SET

3508B

INTEGRATED TOOLCARRIER

IT12

TRACK LOADER

963 931C II 973 935C 963B 935B 953B 939 933 931B 931C 943 935C II 953

WINCH

59N 59L 58L 53 54H 57H 57 56 55 59 58 56H

MOTOR GRADER

12G 120G 12M 3 160G 140M 3 AWD 12M 3 AWD 16H NA 140M 3 14H NA 160 140G 160M 3 16H 16G 150 130G 160M 3 AWD 140 14H 14G

BACKHOE

931 D3

WHEEL LOADER

G910

COMPACT WHEEL LOADER

910

TRACK SKIDDER

D4HTSK II 517 D4HTSK III

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D9 D8 D7 D8T D8R D8L D10T2 D8N D6H II D3C II D10 D11 D7R LGP D8 GC D9T D9R D8R II D9L D9N D9 GC D3C III D4C III D3B D3C D4C II D4B D5H XL D10N D5C III D7R SERIES D4H D8GC D10R D4C D10T D5C D11N D11R D5H D11T D7R II D7R XR D6H

ARTICULATED TRUCK

D400E D250E D400D D25D D350E D350D D30D D300E D40D D300E II

RIPPER

953B 3 7 6 5 4 9 8 963 953 11 10 943

PIPELAYER

583T 583R 589 572R II PL83 PL87 587T 587R 578 572R

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 4P 6 10C 5A D5C PATLGP 5P 5S 10SU 7SU 6A 6S 11U 7A 10S 7S 7U 6SU 10U 11SU 7S LGP 8A 8S 8U 9C 9U 9S 9SU 3S 5A PAT 3P 8SU D5C PAT

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced