Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves4T-4532: Hydraulic Control Valve Housing
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves4T-4532: Hydraulic Control Valve Housing
4T-4532: Hydraulic Control Valve Housing

Cat® Hydraulic Control Valve Housing encloses valve components, supporting fluid flow direction and pressure regulation within hydraulic systems

Brand: Cat

Product Images
4T-4532: Hydraulic Control Valve Housing
4T-4532: Hydraulic Control Valve Housing
4T-4532: Hydraulic Control Valve Housing
4T-4532: Hydraulic Control Valve Housing
4T-4532: Hydraulic Control Valve Housing

Cat® Hydraulic Control Valve Housing encloses valve components, supporting fluid flow direction and pressure regulation within hydraulic systems

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-4532

Units of Measure

USMetric
Material Description: Aluminum
Overall Height (in): 1.72
Material: Alloy Aluminum
Overall Height (mm): 43.7
View More
Compatible Models for part number 4T-4532

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D5M D5N D5H D5H XL D6M D6N D4H D8L

RIPPER

5 4

BACKHOE LOADER

416 438 436 424D 426 428 436C 446B 420D 430D 446 416C 426B 428D 438C 416D 426C 436B 438D 428B 416B 428C 438B

BULLDOZER

4S 4P 5A 5P 5S 4A

WINCH

55 54

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced