Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8F-0212: 31.47mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-Ring
8F-0212: 31.47mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-0212

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 31.47
Inside Diameter (in): 1.239
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 026
View More
Compatible Models for part number 8F-0212

PUMPER

SPF743

UNDERGROUND ART TRUCK

AE40 AD30 AD40

POWER MODULE

TR43-C18L

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT38G IT38F IT28G IT28F

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R1700 II R1300G II

OFF HIGHWAY TRUCK

793D 777 775 773 793F 798 AC 789 785 793 789G 777G 777E

OEM SOLUTIONS

3412C

WINCH

54H 55 54

MOTOR GRADER

140B 24H

ROTARY CUTTER

RC20

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D3K2 XL D4H III 30/30 D5H XL D4H D5M D5N D5H D6M D6N D2 D1 D3 D8L D9G D9H DEUCE D4H XL D3K2 LGP D5K2 XL D11R

ROTARY DRILL

MD6310 MD6200 MD6250

MINI HYD EXCAVATOR

307B

ASPHALT PAVER

AP-655C BG-2455D BG-2455C AP500 AP-1000B AP-1000D AP400 AP-800D AP-800C BG-230 BG-260D BG-260C AP-1055B AP-1055D BG-2255C

MARINE ENGINE

D353E D353C D353D D379A D379B D399

PIPELAYER

594H

TOWED SCRAPER

TS225 TS220 TS185 TS180

FRONT SHOVEL

235C

EXCAVATOR

311D LRR 349D L 215B 320D LN 215C 215D 336D 312C 324D 312D 315D L 320D2 336D2 L 323D 390D 320D L 225B 225D 322C 390D L 336D LN 319D LN 323D LN 345C 345D 219D 325D L 349D2 319D L 323D2 L 315C 330C L 336D L 374D L 336D2 229D 349D 324D L 330D L 325C 325D 312D L 229 225 329D LN 314D LCR 329D L 231D 349D2 L 235 319D 330D LN 319C 345C L 318C 323D SA 345D L VG 323D S 323D L 219 215 329D 345D L 330C LN 320C 320D 235B 235C 235D 321D LCR 330C 330D 320D2 L 324D LN

MOBILE HYD POWER UNIT

329D L 336D L TH43-C18 336D

WHEEL TRACTOR

611 615C II

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH53-E60

SOIL COMPACTOR

825G 825G II

EJECTOR TRUCK

730C 730

BACKHOE LOADER

426B 438C 426C 438D 438B 424B HD 416 424D 426 424B 428 436C 436B 446D 446B 424B2 420D 430D 438 436 446 416C 428D 416D 428B 416B 428C

WHEEL DOZER

834G 834H 834B 824G 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 826G

COMPACT WHEEL LOADER

906H 907H 908H

WHEEL LOADER

982XE 928H 928G 972G 988F II 980 982 950G II 928HZ 980GC 950G 962H 962G 950H 995 993 992 980G II 980XE 988B 988G 988H 988F 966F 966G 982 XE 980F II 980 XE 980K HLG 972G II 938G II 993K 992D 962G II 980F 980H 980G 980L 980K 980M 928F 938G 938F 994K 966G II 982M

FORWARDER

554 574

GEN SET ENGINE

D379B D399

CHALLENGER

55 70C 65C 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45

ARTICULATED TRUCK

725C D20D D250E II D300E D300D D400E D250E D250D D350E 730C 725 730 D300E II

RIPPER

D5 5 4

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D353C D353E D353D D379 D379B

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

611 615C

ASPHALT SCREED

AS2251 8-16B 10-20WB 10-20B AS2301 8 FT

TRUCK

785 797 773G LRC 795F XQ 793D 793C 793F 69D 793F XQ 773E 785G 773D 773G 797F 773F 773G OEM 797B 773B 793F CMD 775G 775F 793F OEM 775E 795F AC 777C 777B 777G 793F AC 775G OEM 777 775G LRC 769D 769C

POWERTRAIN

TR43M44-C13B

LOGGER

227

TRACTOR

776 776C 776B 768C 772B

BULLDOZER

834U 834S 4S 4P 5A 5P 5S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced