Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring

Cat® Plastic Backup Ring of 1mm Cross Sectional Height used to withstand Pressure in Valves

Brand: Cat

Product Images
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring
4T-5073: 22.30mm Internal Diameter Plastic Backup Ring

Cat® Plastic Backup Ring of 1mm Cross Sectional Height used to withstand Pressure in Valves

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4T-5073

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.06
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.2
Cross Section Width (mm): 1.5
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 22.3
Inside Diameter (in): 0.88
Cross Section Height (in): 0.09
View More
Compatible Models for part number 4T-5073

UNDERGROUND ART TRUCK

AD22

WHEEL TRACTOR

631K 637K

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

LOAD HAUL DUMP

R2900 XE R1700

BACKHOE LOADER

446D 446B 446

EJECTOR TRUCK

740 730C2 EJ 730 730C

WHEEL DOZER

834 834K 854K

WINCH

57H 57 56 56H

LANDFILL COMPACTOR

836 836K

WHEEL LOADER

962M Z 962 972H 988 XE 972M 972L 950M Z 966 GC 950GC 986 988GC 962H 986H 988 950H 962L 986K 950M 950L 962M 950 GC G926 972M XE 916 966M XE 988K XE 936E 936F G916 926 988K 980L 980M 936 926E G936 966H 966L 966M 982M

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D8 D8T D8R D10T2 D8N D6H II D6R STD D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H D7E LGP D7E

ASPHALT PAVER

AP-1050B BG-245C

ARTICULATED TRUCK

725C 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

RIPPER

7 6 8

UNDERGROUND ARTICULATED TRUCK

AD22

HARVESTER HEAD

SAT323 SAT322 SAT318

MINING EXCAVATOR

5230B 5110B 5230 5130B

WHEEL SCRAPER

637K

WATER FORDING TRACTOR

D7R II

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced