4T-5613: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    4T-5613: Head Wear Ring

    Part Number: 4T-5613
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 2.12
    • Groove Diameter - B (+/- 0.0254 mm) (mm): 53.88
    • Groove Width - A (+/- 0.003inch) (in): 0.98
    • Groove Width - A (+/- 0.0762 mm) (mm): 25.00
    • Rod Diameter (in): 2.00
    • Rod Diameter (mm): 50.80
    telehandler
    TH350B, TH355B, TH360B

    wheel tractor-scraper
    613G, 613C II 613C

    underground articulated truck
    AD30, AD22

    motor grader
    120K, 16M3, 160H, 16H NA 140, 135H NA 140M 2 16H, 14H NA 12H ES 160H NA 120H NA 12M 3 140G, 135H, 140M, 160M, 12M, 140H, 160M 2 120G, 120M, 12H, 160M 3 AWD 130G, 12G, 18M3, 120H, 24H, 163H NA 160H ES 14H, 160K, 160G, 14M-3 120M 2 12M 2 16M, 12K, 140M 3 163H, 12M 3 AWD 160M 3 140M 3 AWD 140H ES 140H NA 120H ES 14G, 12H NA 14L 16G, 14M, 120K 2 143H, 24M, 140K 2 140K, 14M3

    forest products
    570, 564, 580B, 554, 580, 570B, 550, 574B, 574, 550B, 560B

    work tool
    SNOW WING

    wheel-type loader
    966G, 972G, 930K, 966G II 966H, G910, 972G II 966D, 924G, 928G, 972H, 966E, 910, 970F, 966F II 924K, 966F, 950H, 962H, 924H

    wheel-type skidder
    518C, 518, 545, 555D, 525D, 120C, 535D, 545D, 528B, 545C, 535C, 535B, 525B, 528, 515, 525, 530B, 525C

    articulated dump truck
    D300E, 725C2, D300E II D400E II D350E, 730, D400E, D350D, 740, 725C, D30D, 735, 725, 740C 740B, 730C, 730C2, D250B, D250E, D40D, D250E II D300D, D25D, 730C2 EJ D300B, D400D, D350E II

    off-highway truck
    772G, 772G OEM 770G, 772, 771D, 768C, 769D, 770G OEM 770, 69D

    challenger
    65E, 65D, 65C, 70C, 65, 75, 75C, 65B, 75E, 85C, 75D

    integrated toolcarrier
    IT28F, IT12B, IT28G, IT24F, IT18B, IT14B, IT18F

    track-type tractor
    D6M D3C, D6N, D3B, 55, 54 D5M D5C PATLGP D5C III D5H, D3K2 XL D4K2 LGP D3K2 LGP 3P D4H, D4B, D5K XL D4C III D3C III D5G, D4C II 3S D5H XL D3, D6N XL 3 D4K2 XL D3C II D6K2 LGP D5C PAT D5K2 LGP 5S D5K LGP 4S D5R LGP D3K LGP D4C, D6K2 XL 53 D6K2, 5P 4 5A PAT 5A D5R2 4P D5K2 XL 4A D5R XL D4K LGP D6N LGP D5N D4H XL D4K XL D3K XL D4H III 5 D5C

    engineer support tractor
    30/30 DEUCE

    wheel dozer
    814F, 8A4K 814K, 814B, 814F II

    track-type loader
    953, 935B, 935C II 931B, 939C, 953K, 933C, 943, 953C, 963C, 963, 931C, 931, 939, 963K, 931C II 953B, 933, 935C, 963D, 953D, 963B

    track-type skidder
    D4HTSK II D5HTSK II 527 54H D4HTSK III 517 120C, 125C 4P

    excavator
    330C, 330C L 5080, 385C L 336E HVG 385B, 365B L 365B, 385C, 365C L

    earthmoving compactor
    815F, 825K, 816F II 816K, 815K, 825G, 816B, 815B, 825G II 816F, 815F II 825H