Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4V-4850: Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings4V-4850: Rectangular Seal
4V-4850: Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
4V-4850: Rectangular Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4V-4850

Units of Measure

USMetric
Axial Thickness (mm): 2.0
Cross Section Width (in): 0.08
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.9
Cross Section Height (mm): 5.2
Material: Rubber
Inside Diameter (mm): 66.0
Inside Diameter (in): 2.6
Radial Thickness (mm): 5.0
Cross Section Height (in): 0.2
View More
Compatible Models for part number 4V-4850

WHEEL TRACTOR

613C II 613C

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WHEEL TRACTOR-SCRAPER

613G

WINCH

528 518

GRAPPLE

518 120C 125C

WHEEL LOADER

G926 916 920 936E G916 926 930 950B/950E 936 926E G936 950B 950E 950 930R 930T

WHEEL SKIDDER

518 528B 528 530B

CHALLENGER

65B 65E 85E 65 75E 95E 75

ARTICULATED TRUCK

D300B D250B

BOOM

120C

WAGON

613C II

WHEEL SCRAPER

613C II 613C

VIBRATORY COMPACTOR

CS-653 CP-643 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced