Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange

Cat® 31.75mm Inner Diameter Turbo Drain Flange allows the Oil to Drain

Brand: Cat

Product Images
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange
4W-1890: 31.75mm Inner Diameter Turbo Drain Flange

Cat® 31.75mm Inner Diameter Turbo Drain Flange allows the Oil to Drain

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-1890
Material: Gray (Flake) Iron
View More
Compatible Models for part number 4W-1890

TRACK-TYPE TRACTOR

D9R D9L D9N D10N D9 GC D8L D10R

RIPPER

10 9 8

PIPELAYER

589

BULLDOZER

8S 8U 9C 9U 10SU 10U 9S 9SU 8A

WINCH

59N 59L 59 58 58L

MOTOR GRADER

24H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced