Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4W-3595: 8-32 Thread Shock Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components4W-3595: 8-32 Thread Shock Mount
4W-3595: 8-32 Thread Shock Mount

Cat® Flexible Shock Mount to absorb shocks and dampen vibrations, providing a flexible and resilient connection between two components

Brand: Cat

Product Images
4W-3595: 8-32 Thread Shock Mount
4W-3595: 8-32 Thread Shock Mount
4W-3595: 8-32 Thread Shock Mount
4W-3595: 8-32 Thread Shock Mount
4W-3595: 8-32 Thread Shock Mount

Cat® Flexible Shock Mount to absorb shocks and dampen vibrations, providing a flexible and resilient connection between two components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-3595

Units of Measure

USMetric
Outside Diameter (mm): 9.6
Stud Length (mm): 9.6
Mount Type: Sandwich - Threaded Stud Both Ends
Stud Thread Pitch: 32.0
Rubber Length (in): 0.5
Stud Thread Size: #8
Rubber Length (mm): 12.7
Stud Length (in): 0.38
Overall Length (mm): 32.0
Outside Diameter (in): 0.38
View More
Compatible Models for part number 4W-3595

GENERATOR

SR4 SR4B

TRUCK ENGINE

3116

GENERATOR SET

3408C 3508 3412C G3516 G3512 G3508 G3306 G3516B G3516C G3520C G3520B 3516 C18 3516B 3508B 3512 3516E 3512C 3512B

POWER MODULE

XQG400 PM3516 PM3512 PMG3516 PM3508

ENGINE

G3406 G3408 C27 INDUSTRIAL G3412C 3512E G3412

PETROLEUM ENGINE

2016 3508C 3516C 3516B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

C32 C27

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

3512B 3512C

HYDRAULIC SHOVEL

6040

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3508 3412 3208 3408B 3408C 3408 3412C 3512 3516 G3516B G3520B

MARINE ENGINE

3516 3512 3508 3412C 3412E 3412D 3412

INDUSTRIAL ENGINE

C32 3512B 3512C 3516B 3508 3412 C27 3406 3512 3412E 3412C 3516 3408B 3408C

GAS ENGINE

G3412 G3520B G3408 G3406 G3516C G3512 G3516 G3508 G3304 G3306

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH35-C13I TH31-C9P TH35-C15I TH31-C9I TH35-C11I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced