Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings4W-5518: 650mm Long Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRectangular Seals & Rings
4W-5518: 650mm Long Seal
4W-5518: 650mm Long Seal

Cat® Custom Rubber Seal for Aftercooler

Brand: Cat

Product Images
4W-5518: 650mm Long Seal
4W-5518: 650mm Long Seal
4W-5518: 650mm Long Seal
4W-5518: 650mm Long Seal
4W-5518: 650mm Long Seal

Cat® Custom Rubber Seal for Aftercooler

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-5518
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-5518
Overall Width (mm): 16
Seal/O-Ring Type: Custom
Overall Length (mm): 650
View More
Compatible Models for part number 4W-5518

ENGINE - MACHINE

3208

MARINE ENGINE

3208

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert