Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps4W-5940: Fuel Priming Pump Adapter
HomeEngineFuel SystemFuel Pumps4W-5940: Fuel Priming Pump Adapter
4W-5940: Fuel Priming Pump Adapter

Cat® Fuel Priming Pump Adapter helps to securely connect the priming pump to the fuel unit, allowing for efficient and controlled priming

Brand: Cat

Product Images
4W-5940: Fuel Priming Pump Adapter
4W-5940: Fuel Priming Pump Adapter

Cat® Fuel Priming Pump Adapter helps to securely connect the priming pump to the fuel unit, allowing for efficient and controlled priming

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4W-5940

Units of Measure

USMetric
Width (mm): 191.77
Height (mm): 66.04
Length (in): 7.8
Material: Alloy Aluminum
Height (in): 2.6
Length (mm): 198.12
View More
Compatible Models for part number 4W-5940

MINING EXCAVATOR

5130 5130B

INDUSTRIAL ENGINE

3516B

TRUCK

785 789 793 793D 793B 793C 797 777 789C 777C 777B 789B 785C 777D 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B 776B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

785D

WHEEL LOADER

994F 994D 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced