Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2K-8198: 32.99mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings2K-8198: 32.99mm Inside Diameter Seal-O-Ring
2K-8198: 32.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
2K-8198: 32.99mm Inside Diameter Seal-O-Ring
2K-8198: 32.99mm Inside Diameter Seal-O-Ring
2K-8198: 32.99mm Inside Diameter Seal-O-Ring
2K-8198: 32.99mm Inside Diameter Seal-O-Ring
2K-8198: 32.99mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 2K-8198

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 32.99
Inside Diameter (in): 1.299
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 125
View More
Compatible Models for part number 2K-8198

GENERATOR

SR4

TRUCK ENGINE

C7 C9 C11 C13 C15 C-10 C-12 3126B 3126E 3116 3126

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

ROTARY DRILL

MD6540C MD6380

MINI HYD EXCAVATOR

306E 304 305 306 305.5 304.5

EXCAVATOR

330 L 320-A L 215B 320-A S 215C 320-A N 215D 325-A 322N 322-A LN 225B 225D 219D 330-A L 330 LN 229D 322-A 330-A L 231D 325-A L 322 L 320N 235B 235C 235D 245D 245B 320 L 325-A FM L 325 LN 325 L 322-A L 322-A N 229 225 325-A LN 235 322 LN 320-A 219 215 330-A 330-A LN 245

WHEEL TRACTOR

633E II 651B 651E 631D 631E 631G 615 611 621 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 621G 639D 627B 627G 627E 627F 637G 637D 637E

ROTARY MIXER

RM800

VEHICULAR ENGINE

D348 D349 3516 3512

TRACK LOADER

963 973 943 953 963B 953B 977K 977L 955K 955L

SOIL COMPACTOR

815B

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3516 3512 C15 C13 C18 C11 C9 C7 2016 C32 3516C 3512E 3512C 3512B

WHEEL DOZER

854G

LANDFILL COMPACTOR

836H 826C

PETROLEUM GEN SET

G3306B

WHEEL LOADER

972G G926 G916 966D 966F 966E G936 966G 936E 936F 926E 994 992 916 926 936 980F II 966F II 966K XE 992B 980C 980F 992G 994F 994D 994H

SOIL STABILIZER

SS-250B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 C18 3126 3126B 3116 3456 3204 C9.3 3176C 3412 3512 3516 C-12 3508B C-15 C-10 C-16 3508 3516B 3516C 3406E 3406C 3408B 3408C C7 C9 3512B 3512C C9.3B 3196 3412E 3412C C-9 C11 C13 C15

ASPHALT SCREED

SE50 VT

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

WHEEL SCRAPER

631G 621E 621G 621B 623G 637G 627G 627F

SPRAY AR

CAT WDS

TRACTOR

772B 784C 784B 776 776D 776C 776B

GAS ENGINE

G3306 G3306B

BULLDOZER

7SU 6SU 11SU 6A 6S 11U 7A 7S 7U

PUMPER

SPF343 SPF743 SPF343C SPS343 SPT343

PETROLEUM POWERTRAIN

CX31

POWER MODULE

XQG135

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 773 793F 785D 789 785 793

WINCH

57H 56H 57 56

MOTOR GRADER

120G 120M 120K 140K 140G 130G 140K 2 140 GC 160 140 14E 12G 12M 12K 120 160K 12F 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6H D11N D11R D7R D7H

ASPHALT PAVER

AP-1050B AP-800D AP-800C BG-260C AP-1000B AP-650B BG-230 AP-1050 AP-1000 BG-225C BG-230D BG-245C

MARINE AUXILIARY

3516C

MARINE ENGINE

3516 3516C

PIPELAYER

578 589

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CP-563 CB-434 CS-583C CP-533 CS-573C CS-563C

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508 CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31-P600

RIPPER SCARIFIER

140G 130G 12G

POWER PACKAGE

C7

GENERATOR SET

G3306 C175-16 3516C

RECLAIMER MIXER

RM400 RM800 RM-250C

ENGINE

C15 C18 3512E C13B 3512B 3516E C32B INDUSTRIAL 3126 C9.3 3516PETROLEUM C27 INDUSTRIAL

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PM312 PM313 PM310 PR-1000 PM-201

ROAD RECLAIMER

RM800 RR-250B RM400 RM600

ENGINE - MACHINE

3516C 3408 C27 3204 C4.4

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 35 95E 45 70C

RIPPER

953B 963 953 943 7 6 11

TRUCK

793F CMD 793F OEM 775E 775D 789C 789D 777C 777B 789B 777D 769D 769C 785 789 793 797 793D 793B 793C 793F 773E 785G 773D 797F 785C 785D 797B 773B 785B 795F AC 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced