Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4W-7344: Turbocharger Cartridge Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits4W-7344: Turbocharger Cartridge Bearing Kit
4W-7344: Turbocharger Cartridge Bearing Kit

Turbocharger Cartridge Bearing Kit

Brand: Cat

fallback-image
4W-7344: Turbocharger Cartridge Bearing Kit

Turbocharger Cartridge Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 4W-7344

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 12.7
Length (in): 4.0
Length (mm): 101.6
Height (in): 0.5
View More
Compatible Models for part number 4W-7344

TRUCK ENGINE

3406C 3406B 3306B 3306

WINCH

57H 57

MOTOR GRADER

16G 16H NA 14G

TRACK-TYPE TRACTOR

D7G D7H D8R D6GC D8N

MARINE ENGINE

3176B 3412 3208

PIPELAYER

578 589

FRONT SHOVEL

5080 235C

EXCAVATOR

330-A 330 L 330-A L 330-A L 235B 235C 235D EL300 375-A L 330 LN E300 E300B 375-A 330-A LN 350-A 350-A L EL300B 350 L

GENERATOR SET

3306B

WHEEL TRACTOR

615C 627E 657E 621S

SOIL COMPACTOR

825G

WHEEL DOZER

834B 824G

LANDFILL COMPACTOR

826G 836

WHEEL LOADER

966F II 980C 980G 988F II 966F 990 II 994 990

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3306 3408B 3408C 3408 3306B

CHALLENGER

65C 65B 65D 70C 65

ARTICULATED TRUCK

D300D D250B D25D D350D D30D

RIPPER

7 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3408B

TRUCK

775D 773B

WHEEL SCRAPER

627E 621E 637E 657E

QUARRY TRUCK

775B

TRACTOR

772B

BULLDOZER

8U 7SU 834U 834S 7A 7S 7U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced